V Ø 1 1/2 - Light load
Special Springs
Die springs
Die springs - INCH
Die springs to ISO 10243 INCH
Series V
Powered by
CAD模型選擇
{special_springs/molle_per_stampi_1/molle_per_stampi_inch/molle_per_stampi_iso10243_inch/v/v_40_inch.prj},{NB=V40-115(0-in)},{CODE=V40-115},{DHINCH=1 1/2},{DDINCH=3/4},{LO=115},{LOINCH=4 1/2},{LOIX=4.50},{R=22.6},{RG1I=22.60},{SXINCH=0.00},{S1INCH=1.13},{F1LBS=257},{S2INCH=1.36},{F2LBS=307},{S3INCH=1.58},{F3LBS=359},{SN=46},{SNINCH=1.81},{FN=1822},{FNLBS=410},{SBINCH=2.29},{FBLBS=517},{MAT=Cr-Si},{BXHINCH=0.32 x 0.16},{DEINCH=1.45},{DE1=36.900},{B=8.100},{RG1=39.600},{H=4.000},{DDNUM=20.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
-
ⁿ/ₐ
DHINCH
Hole diameter
[Inch]
DDINCH
Rod diameter
[Inch]
LOINCH
Free length
[Inch]
R
Rate /±10%
[lbs/0.1 in.]
FXI
Force
[lbs]
LXINCH
Length at compression end
[Inch]
S1INCH
Recommended working deflection for long spring life
[Inch]
F1LBS
Force
[lbs]
S2INCH
Recommended working deflection for medium spring life
[Inch]
F2LBS
Force
[lbs]
S3INCH
Deflessione per media - corta durata
[Inch]
F3LBS
Force
[lbs]
SNINCH
Maximum operating deflection
[Inch]
FNLBS
Force
[lbs]
SBINCH
Solid deflection
[Inch]
BXHINCH
Cross wire section
[Inch]
V40-051
V40-051
1 1/2
3/4
2
52.6
0.00
2.00
0.50
265
0.60
317
0.70
370
0.80
422
1.00
0.32 x 0.16
V40-064
V40-064
1 1/2
3/4
2 1/2
41.7
0.00
2.50
0.63
263
0.76
315
0.88
368
1.01
421
1.24
0.32 x 0.16
V40-076
V40-076
1 1/2
3/4
3
36.0
0.00
3.00
0.75
269
0.90
323
1.05
377
1.20
431
1.49
0.32 x 0.16
V40-089
V40-089
1 1/2
3/4
3 1/2
29.1
0.00
3.50
0.88
256
1.05
306
1.23
358
1.40
409
1.74
0.32 x 0.16
V40-102
V40-102
1 1/2
3/4
4
24.6
0.00
4.00
1.00
247
1.20
296
1.41
346
1.61
395
2.00
0.32 x 0.16
V40-115
V40-115
1 1/2
3/4
4 1/2
22.6
0.00
4.50
1.13
257
1.36
307
1.58
359
1.81
410
2.29
0.32 x 0.16
V40-127
V40-127
1 1/2
3/4
5
21.1
0.00
5.00
1.25
265
1.50
317
1.75
370
2.00
423
2.54
0.32 x 0.16
V40-139
V40-139
1 1/2
3/4
5 1/2
18.3
0.00
5.50
1.38
252
1.65
302
1.92
351
2.20
403
2.76
0.32 x 0.16
V40-152
V40-152
1 1/2
3/4
6
16.0
0.00
6.00
1.50
239
1.80
287
2.09
335
2.39
383
3.02
0.32 x 0.16
V40-178
V40-178
1 1/2
3/4
7
14.4
0.00
7.00
1.75
252
2.10
303
2.45
353
2.80
404
3.56
0.32 x 0.16
V40-203
V40-203
1 1/2
3/4
8
13.0
0.00
8.00
2.00
259
2.40
311
2.80
363
3.20
415
4.03
0.32 x 0.16
V40-254
V40-254
1 1/2
3/4
10
9.7
0.00
10.00
2.50
243
3.00
291
3.50
340
4.00
389
5.07
0.32 x 0.16
V40-305
V40-305
1 1/2
3/4
12
8.5
0.00
12.00
3.00
254
3.60
305
4.20
356
4.80
406
6.15
0.32 x 0.16
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表