目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Unique SSV Tank Outlet Valve (US) 2 1/2-Inch - Seat Valves
Alfa Laval
Valves
Seat Valves
Unique Single Seat Valves -US
Unique SSV Tank Outlet -US
Powered by
CAD模型選擇
{alfalaval/valves/ssv/single_seat_valves_us/7630/unique_7000_7630_tankoutlet_h25_asmtab.prj},{NB=9613327939},{IDNR=9613327939},{CODE=SSV(1):7630001SM2H252LSSTEDNNN},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS1VIS
Valve Series
ⁿ/ₐ
CAS2VIS
Body style
ⁿ/ₐ
CAS3VIS
Build in dimension
ⁿ/ₐ
CAS4VIS
Body port types
ⁿ/ₐ
CAS6VIS
Port sizes
ⁿ/ₐ
CA7VIS
Actuation
ⁿ/ₐ
CAS8VIS
Stroke (standard/long)
ⁿ/ₐ
CAS13VIS
Assembled valve
ⁿ/ₐ
CAS14VIS
Top unit type
ⁿ/ₐ
CAS15VIS
Top Unit Setup
ⁿ/ₐ
9613327939
9613327939
SSV(1):7630001SM2H252LSST...
Unique 7000 Tank Outlet (...
Available
Unique 7000 Tank Outlet (...
Tankoutlet 1 port
Standard
Tri-Clamp on all ports
2 1/2-Inch
Norm. Open/Spring to open...
Long Stroke
Assembled valve (Supplied...
No indication
No indication
9613328978
9613328978
SSV(1):7630010SW2H251SSSS...
Unique 7000 Tank Outlet (...
Available
Unique 7000 Tank Outlet (...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve
No indication
No indication
9613328981
9613328981
SSV(1):7630010SW2H251SSST...
Unique 7000 Tank Outlet (...
Available
Unique 7000 Tank Outlet (...
Tankoutlet RA (1 port)
Standard
Welding endson all ports
2 1/2-Inch
Norm. Open/Spring to open...
Standard
Assembled valve (Supplied...
No indication
No indication
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表