Union tees
Riegler
Pneumatic products
Screw fittings and connectors
Push-in fittings
Nickel-plated brass, »click-clock« Series
Powered by
CAD模型選擇
{riegler/hauptkatalog/07_verschraubungen-und-verbindungsteile/schnellsteckverbinder/messing_vernickelt_serie_click-clock/t_verbinder.prj},{NB=749.006},{ARTNR=749.006},{SA=6},{L1=38.0},{L2=19.0},{VER=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
SA
For hose O.D.
[mm]
L1
[mm]
L2
[mm]
749.003
749.003
3
21.2
10.4
749.004
749.004
4
33.4
16.7
749.005
749.005
5
38.4
19.2
749.006
749.006
6
38.0
19.0
749.008
749.008
8
42.6
21.3
749.010
749.010
10
46.6
23.3
749.012
749.012
12
52.0
26.0
749.014
749.014
14
58.6
29.3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表