目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
UCF - Self-aligning brackets
Elesa+Ganter
Conveyor components
UCF
Powered by
CAD模型選擇
{elesa_ganter/coveyor_components/ucf/ucf.prj},{NB=Supporti autoallineanti UCF.206-A-30-T},{PARTNUMBER=419561},{DESCRIPTION=UCF.206-A-30-T},{VER=1},{DIM01=30},{DIM03=10.0},{DIM07=50},{DIM08=60},{DIM09=56.0},{DIM10=113},{DIM11=11000},{DIM12=19000},{DIM13=17000},{WEIGHT=511},{H2=41},{L=113},{H1=26},{F=83},{H3=54},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
d
[mm]
DIM03
d1
[mm]
DIM07
d2 max
[mm]
DIM08
l
[mm]
DIM09
H
[mm]
DIM10
l2
[mm]
DIM11
Static load bearing
[N]
DIM12
Dynamic load bearing
[N]
DIM13
Load support
[N]
WEIGHT
重量
[g]
Self-aligning brackets UC...
419551
UCF.205-A-25-T
25
10.0
45
50
49.0
99
7000
14000
17000
445
Self-aligning brackets UC...
419561
UCF.206-A-30-T
30
10.0
50
60
56.0
113
11000
19000
17000
511
Self-aligning brackets UC...
419531
UCF.205-A-25-P
25
10.0
45
50
49.0
99
7000
14000
17000
452
Self-aligning brackets UC...
419541
UCF.206-A-30-P
30
10.0
50
60
56.0
113
11000
19000
17000
518
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表