Type S - Taper-Lock Weld-on Hubs
Baldor Reliance
Dodge
PT Components
TL Weld-on Hubs
Powered by
CAD模型選擇
{baldor/dodge/pt_components/tl_weld_on_hubs/tl_wo_h_s.prj},{NB=097016},{PN=097016},{HN=S25-6},{TL=2517},{BORE=1/2 to 2-11/16},{WT=2.6},{A=4.25},{B=1.75},{C=0.45},{D=1.30},{G=4.125},{J=3.33},{FL=0.060},{TLJ=0.000000},{TLH=0.000000},{TLC=0.0000},{NDM=0.5000},{KDM=0.417},{TLL=0.9500},{TLNDM=0.5000},{BC=3.250},{AN=95},{AN1=95}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part Number
ⁿ/ₐ
HN
Hub Number
ⁿ/ₐ
TL
Taper-Lock Bushing Type
ⁿ/ₐ
BORE
Bore Range
[Inch]
WT
Weight
[lbs.]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
G
[Inch]
J
[Inch]
097023
097023
S16-4
1610
1/2 to 1-11/16
0.9
3.00
1.00
0.27
0.73
2.875
2.25
097024
097024
S16-6
1610
1/2 to 1-11/16
0.9
3.00
1.00
0.45
0.55
2.875
2.25
097025
097025
S20-6
2012
1/2 to 2-1/8
1.8
3.56
1.25
0.45
0.80
3.438
2.75
097015
097015
S20-8
2012
1/2 to 2-1/8
1.4
3.56
1.25
0.57
0.68
3.438
2.75
097016
097016
S25-6
2517
1/2 to 2-11/16
2.6
4.25
1.75
0.45
1.30
4.125
3.33
097017
097017
S25-8
2517
1/2 to 2-11/16
2.6
4.25
1.75
0.56
1.19
4.125
3.33
097018
097018
S25-10
2517
1/2 to 2-11/16
2.5
4.25
1.75
0.68
1.07
4.125
3.33
097019
097019
S25-16
2517
1/2 to 2-11/16
2.4
4.25
1.75
1.09
0.66
4.125
3.33
097020
097020
S30-10
3020
15/16 to 3-1/4
4.3
5.25
2.00
0.67
1.33
5.125
4.25
097021
097021
S30-16
3020
15/16 to 3-1/4
4.2
5.25
2.00
1.09
0.91
5.125
4.25
097022
097022
S35
3535
1-3/16 to 3-15/16
12.8
6.50
3.50
1.16
2.34
6.325
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表