Type EW-PP - Murrflex cable protection conduits
Murrplastik
Schlauch- und Verschraubungssysteme
Murrflex cable protection conduits
Type PP
Powered by
CAD模型選擇
{murrplastik/schlauch_und_verschraubsysteme/kabelschutzschlauch_murrflex/typ_pp/ew_pp.prj},{NB=EW-PP-70 Jumbo_83201066_0},{TYP=EW-PP-70 Jumbo},{VER=10},{BESTNR=83201066},{FARBE=schwarz},{ALPHA=0},{A=67.5},{B=80.0},{RSTAT=160.0},{RDYN=-},{GEW=41.0},{VPE=25}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
TYP
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
FARBE
COLOR
ⁿ/ₐ
A
Ø
[mm]
B
Ø
[mm]
RSTAT
R static
[mm]
RDYN
R dynamic
[mm]
GEW
Weight
[kg/100 m]
VPE
[m]
EW-PP-M10/P7_83201050
EW-PP-M10/P7
83201050
Black
8.5
11.2
21.0
-
1.3
50
EW-PP-M12/P9_83201052
EW-PP-M12/P9
83201052
Black
9.8
13.0
26.0
-
2.4
50
EW-PP-M16/P11_83201054
EW-PP-M16/P11
83201054
Black
12.0
15.8
33.0
-
3.5
50
EW-PP-M20/P16_83201056
EW-PP-M20/P16
83201056
Black
15.8
21.0
46.0
-
5.2
50
EW-PP-M25/P21_83201058
EW-PP-M25/P21
83201058
Black
22.5
28.5
59.0
-
9.3
50
EW-PP-M32/P29_83201060
EW-PP-M32/P29
83201060
Black
29.0
34.5
72.0
-
11.0
25
EW-PP-M40/P36_83201062
EW-PP-M40/P36
83201062
Black
36.0
42.5
86.0
-
15.8
25
EW-PP-M50/P48_83201064
EW-PP-M50/P48
83201064
Black
47.5
54.5
107.0
-
20.5
25
EW-PP-56 Jumbo_83201067
EW-PP-56 Jumbo
83201067
Black
56.2
67.8
140.0
-
38.5
25
EW-PP-70 Jumbo_83201066
EW-PP-70 Jumbo
83201066
Black
67.5
80.0
160.0
-
41.0
25
EW-PP-95 Jumbo_83201068
EW-PP-95 Jumbo
83201068
Black
91.5
106.0
200.0
-
75.0
10
EW-PP-M10/P7_83201010
EW-PP-M10/P7
83201010
Gray
8.5
11.2
21.0
-
1.3
50
EW-PP-M12/P9_83201012
EW-PP-M12/P9
83201012
Gray
9.8
13.0
26.0
-
2.4
50
EW-PP-M16/P11_83201014
EW-PP-M16/P11
83201014
Gray
12.0
15.8
33.0
-
3.5
50
EW-PP-M20/P16_83201016
EW-PP-M20/P16
83201016
Gray
15.8
21.0
46.0
-
5.2
50
EW-PP-M25/P21_83201018
EW-PP-M25/P21
83201018
Gray
22.5
28.5
59.0
-
9.3
50
EW-PP-M32/P29_83201020
EW-PP-M32/P29
83201020
Gray
29.0
34.5
72.0
-
11.0
25
EW-PP-M40/P36_83201022
EW-PP-M40/P36
83201022
Gray
36.0
42.5
86.0
-
15.8
25
EW-PP-M50/P48_83201024
EW-PP-M50/P48
83201024
Gray
47.5
54.5
107.0
-
20.5
25
EW-PP-70 Jumbo_83201026
EW-PP-70 Jumbo
83201026
Gray
67.5
80.0
160.0
-
41.0
25
EW-PP-95 Jumbo_83201028
EW-PP-95 Jumbo
83201028
Gray
91.5
106.0
200.0
-
75.0
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表