Type E-Xtra Pillow Block 4-Bolt Base Cast Steel Inch Bore - Type E Pillow Block Bearing -(4-Bolt Base)-Steel -Inch
Baldor Reliance
Dodge
Bearings
Type E Tapered Roller Bearings
Powered by
CAD模型選擇
{baldor/dodge/bearings/e_type/p4b_cs_asmtab.prj},{NB=023072},{SS=4-7/16},{SS1=4.437500},{PN=023072},{DESCRIPTION=SP4B-E-407R},{A=6-3/4},{A1=6.7500000},{B=16-5/8},{B1=16.6250000},{C=4-5/8},{C1=4.6250000},{DMIN=13-1/4},{DMIN1=13.2500000},{DMAX=13-3/4},{DMAX1=13.7500000},{E=2-1/2},{E1=2.500000},{F=3/4},{F1=0.7500000},{G=1-1/8},{G1=1.1250000},{H=2-3/4},{H1=2.7500000},{J=9-3/8},{JJ=9.3750000},{J1=9-9/32},{JJ1=9.281250},{L=6-7/16},{L1=6.4375000},{M=4-3/4},{M1=4.750000},{CS=5/8-11},{NDM=0.6250},{KDM=0.5270},{BORE=7.00},{PPATH=p4b_cs_templ.prj},{F2=0.780}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
DMIN
Dmin
[Inch]
DMAX
Dmax
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
J1
[Inch]
L
[Inch]
M
[Inch]
023070
3-15/16
023070
SP4B-E-315R
6-1/4
15-1/4
4-1/2
12-1/4
12-3/4
2-1/4
3/4
1-1/8
2-7/16
8-1/2
8-7/16
6
4-1/4
023071
4
023071
SP4B-E-400R
6-1/4
15-1/4
4-1/2
12-1/4
12-3/4
2-1/4
3/4
1-1/8
2-7/16
8-1/2
8-7/16
6
4-1/4
023072
4-7/16
023072
SP4B-E-407R
6-3/4
16-5/8
4-5/8
13-1/4
13-3/4
2-1/2
3/4
1-1/8
2-3/4
9-3/8
9-9/32
6-7/16
4-3/4
023073
4-1/2
023073
SP4B-E-408R
6-3/4
16-5/8
4-5/8
13-1/4
13-3/4
2-1/2
3/4
1-1/8
2-3/4
9-3/8
9-9/32
6-7/16
4-3/4
023074
4-15/16
023074
SP4B-E-415R
7-1/4
18-1/2
5-1/8
15-1/4
15-3/4
2-7/8
7/8
1-1/4
3
10-7/8
10-11/16
7-7/16
5-1/2
023075
5
023075
SP4B-E-500R
7-1/4
18-1/2
5-1/8
15-1/4
15-3/4
2-7/8
7/8
1-1/4
3
10-7/8
10-11/16
7-7/16
5-1/2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表