目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
TX - Plugs
Elesa
GENERAL CATALOGUE
Accessories for hydraulic system
Plugs
TX
Powered by
CAD模型選擇
{elesa/general_catalogue/13/1_plugs/tx/tx.prj},{NB=Plugs TX.25x1.5},{CODE=437123},{DESCRITPION=TX.25x1.5},{DIM01=M25x1.5},{DIM02=14.0},{DIM03=31.5},{DIM04=18.5},{WEIGHT=3.4},{P=1.5},{DIM01X=25.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRITPION
Description
ⁿ/ₐ
DIM01
d
ⁿ/ₐ
DIM02
h
[mm]
DIM03
D
[mm]
DIM04
L
[mm]
WEIGHT
Weight
[g]
Plugs TX.8x1
437101
TX.8x1
M8x1
9.5
12.5
14.5
1.1
Plugs TX.10x1
437103
TX.10x1
M10x1
10.5
15.5
14.5
0.9
Plugs TX.12x1
437105
TX.12x1
M12x1
11.0
18.5
17.0
2.1
Plugs TX.12x1.5
437107
TX.12x1.5
M12x1.5
9.0
16.5
16.5
1.8
Plugs TX.14x1.5
437109
TX.14x1.5
M14x1.5
9.5
18.5
17.0
2.5
Plugs TX.16x1.5
437111
TX.16x1.5
M16x1.5
9.5
22.0
17.0
2
Plugs TX.18x1.5
437113
TX.18x1.5
M18x1.5
12.5
24.4
18.5
2.3
Plugs TX.20x1.5
437115
TX.20x1.5
M20x1.5
14.0
26.5
18.0
2.6
Plugs TX.20x2.5
437117
TX.20x2.5
M20x2.5
14.0
26.5
18.0
2.4
Plugs TX.22x1.5
437119
TX.22x1.5
M22x1.5
14.0
28.0
18.5
3
Plugs TX.24x1.5
437121
TX.24x1.5
M24x1.5
14.0
31.5
18.5
4
Plugs TX.25x1.5
437123
TX.25x1.5
M25x1.5
14.0
31.5
18.5
3.4
Plugs TX.26x1.5
437125
TX.26x1.5
M26x1.5
14.0
33.0
19.0
4
Plugs TX.1/8
437151
TX.1/8
G 1/8
4.0
19.0
13.0
1
Plugs TX.1/4
437153
TX.1/4
G 1/4
6.5
19.0
13.0
1.2
Plugs TX.3/8
437155
TX.3/8
G 3/8
5.5
23.0
12.0
2
Plugs TX.1/2
437157
TX.1/2
G 1/2
10.5
28.0
17.5
3.4
Plugs TX.5/8
437159
TX.5/8
G 5/8
14.0
31.5
18.5
3.7
Plugs TX.3/4
437161
TX.3/4
G 3/4
11.0
32.5
17.0
3.8
Plugs TX.7/8
437163
TX.7/8
G 7/8
13.5
38.0
18.0
5
Plugs TX.1
437165
TX.1
G 1
11.0
40.0
17.0
5.5
Plugs TX.1-1/4
437167
TX.1-1/4
G1 1/4
15.0
50.0
21.0
9.5
Plugs TX.1-1/2
437169
TX.1-1/2
G1 1/2
11.0
55.0
17.0
10
Plugs TX.2
437171
TX.2
G 2
11.0
74.0
17.5
18
Plugs TX.3
437173
TX.3
G 3
11.5
105.0
16.5
30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表