Turcon® Roto Glyd Ring® V - internal sealing - Rotary seals, single acting sealing element from Turcon® material
Trelleborg
Industrial Sealing Systems
Rotary Seals
Turcon® Roto Glyd Ring® V
Internal Sealing
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/rotationsdichtungen/turcon_roto_glyd_ring_v/innen/trgrv_innen_asmtab.prj},{NB=TG7201100-M04N (012)},{IDNR=},{PARTNO=TG7201100},{SNO=2},{DN=110},{D1=121.0},{L1=4.2},{NUT=0},{DRUCK=1},{MC=M04},{OM=N},{AUS=2},{ORING=113.89 x 3.53},{QRING=107.67 x 1.78},{PPATH=trgrv_innen_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Bore Diameter H9
[mm]
D1
Groove Diameter h9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
[mm]
S
Radial clearance S max.
[mm]
TG7200350-M04N
TG7200350
35
46.0
4.2
1.0
0.400
TG7200360-M04N
TG7200360
36
47.0
4.2
1.0
0.400
TG7300380-M04N
TG7300380
38
53.5
6.3
1.3
0.500
TG7200400-M04N
TG7200400
40
51.0
4.2
1.0
0.400
TG7200450-M04N
TG7200450
45
56.0
4.2
1.0
0.400
TG7300450-M04N
TG7300450
45
60.5
6.3
1.3
0.500
TG7200500-M04N
TG7200500
50
61.0
4.2
1.0
0.400
TG7300500-M04N
TG7300500
50
65.5
6.3
1.3
0.500
TG7200550-M04N
TG7200550
55
66.0
4.2
1.0
0.400
TG7200560-M04N
TG7200560
56
67.0
4.2
1.0
0.400
TG7300560-M04N
TG7300560
56
71.5
6.3
1.3
0.500
TG7200600-M04N
TG7200600
60
71.0
4.2
1.0
0.400
TG7300600-M04N
TG7300600
60
75.5
6.3
1.3
0.500
TG7200630-M04N
TG7200630
63
74.0
4.2
1.0
0.400
TG7300630-M04N
TG7300630
63
78.5
6.3
1.3
0.500
TG7200700-M04N
TG7200700
70
81.0
4.2
1.0
0.400
TG7300700-M04N
TG7300700
70
85.5
6.3
1.3
0.500
TG7200750-M04N
TG7200750
75
86.0
4.2
1.0
0.400
TG7200800-M04N
TG7200800
80
91.0
4.2
1.0
0.400
TG7300800-M04N
TG7300800
80
95.5
6.3
1.3
0.500
TG7400800-M04N
TG7400800
80
101.0
8.1
1.8
0.600
TG7200850-M04N
TG7200850
85
96.0
4.2
1.0
0.400
TG7300850-M04N
TG7300850
85
100.5
6.3
1.3
0.500
TG7200900-M04N
TG7200900
90
101.0
4.2
1.0
0.400
TG7300900-M04N
TG7300900
90
105.5
6.3
1.3
0.500
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表