Turcon® AQ-Seal® Bean Seal - Rod seal, double acting sealing element from Turcon® and Zurcon® materials
Trelleborg
Industrial Sealing Systems
Fluid Sealing Systems
Rod seals
Turcon® AQ-Seal® Bean Seal
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/fluid-dichtsysteme/stangendichtungen/turcon_aq_seal_mit_bean_seal/turcon_aq_seal_mit_bean_sea_asmtab.prj},{NB=RQB301300-M12N1011},{L1=6.3},{NUT=0},{DRUCK=1},{MC=M12},{OM=N},{AUS=1},{DNX=130.0},{D1X=145.100},{SNO=30},{WT=1},{PPATH=turcon_aq_seal_mit_bean_seal_asmtmpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
DN
Rod Diameter f8/h9
[mm]
D1
Groove Diameter H9
[mm]
L1
Groove Width +0.2
[mm]
R1
Radius
ⁿ/ₐ
MD
Pressure in MPa
ⁿ/ₐ
S
Radial Clearance S max.
[mm]
RQB200180-M12N
RQB200180
18.0
28.7
4.2
1.0
0-40
0.250
RQB200200-M12N
RQB200200
20.0
31.0
4.2
1.0
0-40
0.250
RQB200220-M12N
RQB200220
22.0
32.7
4.2
1.0
0-40
0.250
RQB200250-M12N
RQB200250
25.0
35.7
4.2
1.0
0-40
0.250
RQB200280-M12N
RQB200280
28.0
38.7
4.2
1.0
0-40
0.250
RQB200300-M12N
RQB200300
30.0
40.7
4.2
1.0
0-40
0.250
RQB200320-M12N
RQB200320
32.0
42.7
4.2
1.0
0-40
0.250
RQB200350-M12N
RQB200350
35.0
45.7
4.2
1.0
0-40
0.250
RQB200360-M12N
RQB200360
36.0
46.7
4.2
1.0
0-40
0.250
RQB200400-M12N
RQB200400
40.0
50.7
4.2
1.0
0-40
0.250
RQB300400-M12N
RQB300400
40.0
55.1
6.3
1.3
0-40
0.300
RQB200420-M12N
RQB200420
42.0
52.7
4.2
1.0
0-40
0.250
RQB300420-M12N
RQB300420
42.0
57.1
6.3
1.3
0-40
0.300
RQB200450-M12N
RQB200450
45.0
55.7
4.2
1.0
0-40
0.250
RQB300450-M12N
RQB300450
45.0
60.1
6.3
1.3
0-40
0.300
RQB200480-M12N
RQB200480
48.0
58.7
4.2
1.0
0-40
0.250
RQB300480-M12N
RQB300480
48.0
63.1
6.3
1.3
0-40
0.300
RQB200500-M12N
RQB200500
50.0
60.7
4.2
1.0
0-40
0.250
RQB300500-M12N
RQB300500
50.0
65.1
6.3
1.3
0-40
0.300
RQB200520-M12N
RQB200520
52.0
62.7
4.2
1.0
0-40
0.250
RQB300520-M12N
RQB300520
52.0
67.1
6.3
1.3
0-40
0.300
RQB200550-M12N
RQB200550
55.0
65.7
4.2
1.0
0-40
0.250
RQB300550-M12N
RQB300550
55.0
70.1
6.3
1.3
0-40
0.300
RQB200560-M12N
RQB200560
56.0
66.7
4.2
1.0
0-40
0.250
RQB300560-M12N
RQB300560
56.0
71.1
6.3
1.3
0-40
0.300
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表