TSP-610 - 90° Torsion Springs
Essentra Components
Bearings & Power Transmission
Springs, Shocks & Dampers
Torsion Springs
90° Torsion Springs
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d05000000/l3_d05090000/p042045/tsp-610.prj},{NB=TSP-700},{PN=TSP-700},{AMERSID=1108292},{APACID=-},{EMEAID=-},{WIREDIA=0.045},{OUTSIDEDIA=0.357},{DEGREEOFDEFLECTI=90},{TORQUEINLBS=2.000},{MANDRELSIZE=0.203},{A=1.250},{MINAXIALSPACE=0.259},{NOOFREVOLUTIONSH=5.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WIREDIA
WIRE DIA
[Inch]
OUTSIDEDIA
OUTSIDE DIA
[Inch]
DEGREEOFDEFLECTI
Degree of Deflection
ⁿ/ₐ
TORQUEINLBS
Torque In-Lbs.
ⁿ/ₐ
MANDRELSIZE
Mandrel Size
[Inch]
A
A Length
[Inch]
MINAXIALSPACE
MIN AXIAL SPACE
[Inch]
TSP-610
TSP-610
1108310
-
-
0.025
0.235
90
0.375
0.140
0.750
0.096
TSP-640
TSP-640
1108293
-
-
0.030
0.281
90
0.625
0.172
1.000
0.116
TSP-660
TSP-660
1108303
-
-
0.035
0.315
90
1.000
0.187
1.250
0.135
TSP-690
TSP-690
1108291
-
-
0.040
0.309
90
1.375
0.187
1.250
0.198
TSP-700
TSP-700
1108292
-
-
0.045
0.357
90
2.000
0.203
1.250
0.259
TSP-720
TSP-720
1108308
-
-
0.048
0.375
90
2.500
0.218
1.250
0.238
TSP-740
TSP-740
1108300
-
-
0.051
0.408
90
2.900
0.234
2.000
0.293
TSP-750
TSP-750
1108311
-
-
0.054
0.484
90
3.275
0.296
2.000
0.310
TSP-760
TSP-760
1108297
-
-
0.059
0.499
90
4.200
0.296
2.000
0.340
TSP-780
TSP-780
1108299
-
-
0.063
0.560
90
5.150
0.343
2.000
0.362
TSP-810
TSP-810
1108301
-
-
0.078
0.687
90
9.750
0.406
2.000
0.450
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表