目錄: Wippermann
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Wippermann
Triplex roller chains - Triplex roller chains according to ISO 606 (American type)
Wippermann
Roller chain with waisted plates
Triplex roller chains according to ISO 606 (American type)
Chains
All variants
Powered by
CAD模型選擇
{wippermann/rollenketten_tailliert/dreifach_rollenketten_iso_606_us/ketten/alle_varianten/dreifach_rollenketten_us_asmtab.prj},{NB=2603 0080 0000},{CNSORDERNOS=2603 0080 0000},{CNSORDERNOSR=-},{CNSORDERNOM=2633 0080 0000},{INFO=PDF Katalog},{AUS=Standardkette},{AUSX=S},{WIP=80-3},{ISO=80-3},{P=25.400},{E=29.29},{B1=15.75},{B2=22.50},{B3=22.70},{D1=15.88},{D2=7.92},{G=24.1},{L3=91.7},{K=5.4},{F=5.35},{FBISO=166.8},{FBWIPP=193.0},{CNSMASSEXACT=7.50},{VG=11,111,12,15},{SA=3.2},{SI=3.3},{SZ=3.2},{ECLASS=23-17-04-03},{ZTNR=73151190},{PPATH=../assemblies/dreifach_rollenketten_us_asmtpl.prj},{AUSVIS=Standardkette}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
WIP
Wip
ⁿ/ₐ
ISO
ⁿ/ₐ
P
Pitch
[mm]
E
Transverse pitch
[mm]
B1
Inner width min.
[mm]
B2
Inner link width max.
[mm]
B3
Outer plate width min.
[mm]
D1
Roller Ø max.
[mm]
D2
Pin Ø max.
[mm]
G
Plate height max.
[mm]
L3
Width over pin max.
[mm]
K
Projection over connecting link max.
[mm]
F
Bearing area
[cm2]
FBISO
Breaking load ISO min.
[kN]
FBWIPP
Breaking load Wip min.
[kN]
CNSMASSEXACT
Weight
[kg/m]
VG
Connecting links
ⁿ/ₐ
ECLASS
eClass No.
ⁿ/ₐ
ZTNR
Customs Tariff No.
ⁿ/ₐ
2603 0040 0000
2603 0040 0000
Standard chain
40-3
40-3
12.700
14.38
7.85
11.15
11.28
7.95
3.96
12.0
46.7
3.9
1.32
41.7
41.2
1.80
11,12,15
23-17-04-03
73151190
2633 0040 0000
2633 0040 0000
Marathon
08 A-3 MA
40-3
12.700
14.38
7.85
11.15
11.28
7.95
3.96
12.0
46.7
3.9
1.32
-
41.2
1.80
11,12,15
23-17-04-04
73151190
2603 0050 0000
2603 0050 0000
Standard chain
50-3
50-3
15.875
18.11
9.40
13.80
13.93
10.16
5.08
15.0
57.9
4.1
2.10
65.4
88.0
3.02
11,12,15
23-17-04-03
73151190
2633 0050 0000
2633 0050 0000
Marathon
10 A-3 MA
50-3
15.875
18.11
9.40
13.80
13.93
10.16
5.08
15.0
57.9
4.1
2.10
-
88.0
3.02
11,12,15
23-17-04-04
73151190
2603 0060 0000
2603 0060 0000
Standard chain
60-3
60-3
19.050
22.78
12.57
17.70
17.85
11.91
5.94
18.0
72.0
4.0
3.00
93
105.0
4.70
11,111,12,15
23-17-04-03
73151190
2633 0060 0000
2633 0060 0000
Marathon
12 A-3 MA
60-3
19.050
22.78
12.57
17.70
17.85
11.91
5.94
18.0
72.0
4.0
3.15
-
105.0
4.70
11,111,12,15
23-17-04-04
73151190
2603 0080 0000
2603 0080 0000
Standard chain
80-3
80-3
25.400
29.29
15.75
22.50
22.70
15.88
7.92
24.1
91.7
5.4
5.35
166.8
193.0
7.50
11,111,12,15
23-17-04-03
73151190
2633 0080 0000
2633 0080 0000
Marathon
16 A-3 MA
80-3
25.400
29.29
15.75
22.50
22.70
15.88
7.92
24.1
91.7
5.4
5.35
-
193.0
7.50
11,111,12,15
23-17-04-04
73151190
2603 0100 0000
2603 0100 0000
Standard chain
100-3
100-3
31.750
35.76
18.90
27.40
27.60
19.05
9.53
30.1
113.0
6.1
7.83
261
305.0
11.20
111,12
23-17-04-03
73151190
2633 0100 0000
2633 0100 0000
Marathon
20 A-3 MA
100-3
31.750
35.76
18.90
27.40
27.60
19.05
9.53
30.1
113.0
6.1
7.83
-
305.0
11.20
111,12
23-17-04-04
73151190
2603 0120 0000
2603 0120 0000
Standard chain
120-3
120-3
38.100
45.44
25.22
35.30
35.60
22.23
11.10
36.2
141.0
6.6
11.76
375
410.0
16.10
111,12
23-17-04-03
73151190
2603 0140 0000
2603 0140 0000
Standard chain
140-3
140-3
44.450
48.87
25.22
37.00
37.30
25.40
12.70
42.2
152.0
7.4
14.10
510
520.0
21.40
111,12
23-17-04-03
73151190
2603 0160 0000
2603 0160 0000
Standard chain
160-3
160-3
50.800
58.55
31.55
45.00
45.30
28.58
14.27
48.2
182.0
7.9
19.26
669
685.0
29.10
111,12
23-17-04-03
73151190
2603 0200 0000
2603 0200 0000
Standard chain
200-3
200-3
63.500
71.55
37.85
54.70
55.00
39.68
19.84
60.3
223.0
10.0
32.56
1041
1095.0
50.00
111,12
23-17-04-03
73151190
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表