TP5A - Aluminum Timing Pulleys - For 9mm Belts - 5mm (Nominal) Circular Pitch HTD - Aluminum DIN 3.1355
WMBerg
METRIC
Chain and Belt Drives
Max-M-Drive®
Powered by
CAD模型選擇
{wmberg/m2001/m_chain_and_belt_drives/max_m_drive_cable_drive_chain_system/a94m.prj},{NB=TP5A8W9M-18},{PN=TP5A8W9M-18},{DES=Max-M-Drive Timing Series},{CN=Master Inch/Metric Catalog},{CP=MA115},{MAT=Aluminum DIN 3.1355},{P=5.0},{N=18},{PD=28.60},{FD=31.8},{A=20.1},{H=17.5},{B=8.00},{OD=27.5},{I=6.3},{S=3.2},{GW=10.6},{A1=1.905},{A2=1.500},{PSTOL=0.010},{TYP=1.000},{NDM=3.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
P
Pitch
[mm]
N
Number Of Grooves
ⁿ/ₐ
PD
Pitch Diameter
[mm]
FD
Flange Diameter ØF.D.
[mm]
A
Overall Length
[mm]
H
Hub Diameter ØH
[mm]
B
Bore ØB
[mm]
OD
Outside Diameter ØO.D.
[mm]
I
Dimension I
[mm]
S
Dimension S
[mm]
GW
Grove Width
[mm]
TP5A6W9M-12
TP5A6W9M-12
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
12
19.10
22.2
20.1
11.1
6.00
18.0
6.3
3.2
10.6
TP5A6W9M-13
TP5A6W9M-13
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
13
20.70
23.8
20.1
12.7
6.00
19.5
6.3
3.2
10.6
TP5A6W9M-14
TP5A6W9M-14
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
14
22.30
25.0
20.1
12.7
6.00
21.1
6.3
3.2
10.6
TP5A6W9M-15
TP5A6W9M-15
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
15
23.90
27.0
20.1
14.3
6.00
22.7
6.3
3.2
10.6
TP5A6W9M-16
TP5A6W9M-16
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
16
25.50
27.8
20.1
15.9
6.00
24.3
6.3
3.2
10.6
TP5A8W9M-18
TP5A8W9M-18
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
18
28.60
31.8
20.1
17.5
8.00
27.5
6.3
3.2
10.6
TP5A8W9M-20
TP5A8W9M-20
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
20
31.80
34.9
20.1
20.6
8.00
30.7
6.3
3.2
10.6
TP5A8W9M-22
TP5A8W9M-22
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
22
35.00
38.1
20.1
23.8
8.00
33.9
6.3
3.2
10.6
TP5A8W9M-24
TP5A8W9M-24
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
24
38.20
41.3
21.6
25.0
8.00
37.1
7.9
4.0
10.6
TP5A8W9M-26
TP5A8W9M-26
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
26
41.40
44.5
21.6
27.0
8.00
40.2
7.9
4.0
10.6
TP5A8W9M-28
TP5A8W9M-28
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
28
44.60
47.6
21.6
30.2
8.00
43.4
7.9
4.0
10.6
TP5A8W9M-30
TP5A8W9M-30
Max-M-Drive Timing Series
Master Inch/Metric Catalo...
Aluminum DIN 3.1355
5.0
30
47.70
50.8
21.6
30.2
8.00
46.6
7.9
4.0
10.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表