您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Towel Dispensers acorp 2252
Bradley
Washroom Accessories
Towel Dispensers
2252 dispenser
Powered by
CAD模型選擇
{bradley/washroom_accessories/towel_dispensers/2252_dispenser/towel_dispensers_acorp_2252.prj},{NB=Washroom_Accessories - Towel_Dispensers - 2252_dispenser - towel_dispensers_acorp_2252 - towel_dispensers_acorp_2252_semi_recessed},{DEFAULTELEVATION=48.000},{WIDTH=14.000},{HEIGHT=56.000},{DEPTHOFWHICHPROJECTS=4.000},{DEPTH=7.500},{VOIDWIDTH=12.500},{VOIDHEIGHT=54.625},{VOIDDEPTH=3.500},{PUSHFLAPVISIBILTY=0.750},{PUSHFLAPVISIBILITY=0.000},{NOPUSHFLAP=1.000},{INNERCABINETVISIBILITY=1.000},{INNERCABINETADJUSTER=0.000},{NAME=towel_dispensers_acorp_2252_semi_recessed},{INAME=towel_dispensers_acorp_2252_semi_recessed},{RFAFILE=towel_dispensers_acorp_2252},{SHA256=RmZWEv7S37ju2ihjKjJ4bxsVuuty8v+ba1evTtceBrg=},{VARIANTNAME=Semi-Recessed}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
VARIANTNAME
ⁿ/ₐ
DEFAULTELEVATION
Default Elevation
ⁿ/ₐ
WIDTH
Width
ⁿ/ₐ
HEIGHT
Height
ⁿ/ₐ
DEPTHOFWHICHPROJECTS
Depth of which projects
ⁿ/ₐ
DEPTH
Depth
ⁿ/ₐ
WARRANTYINFORMATION
Warranty Information
ⁿ/ₐ
VERSION
Version
ⁿ/ₐ
TYPECOMMENTS
Type Comments
ⁿ/ₐ
OMNICLASSTABLE23TITLE
OmniClass Table 23 Title
ⁿ/ₐ
OMNICLASSTABLE23NUMBER
OmniClass Table 23 Number
ⁿ/ₐ
OMNICLASSTABLE21TITLE
OmniClass Table 21 Title
ⁿ/ₐ
OMNICLASSTABLE21NUMBER
OmniClass Table 21 Number
ⁿ/ₐ
MODEL
Model
ⁿ/ₐ
MASTERFORMATTITLE
MasterFormat Title
ⁿ/ₐ
MASTERFORMATNUMBER
MasterFormat Number
ⁿ/ₐ
MANUFACTURER
Manufacturer
ⁿ/ₐ
FIRERATING
Fire Rating
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
COPYRIGHT
Copyright
ⁿ/ₐ
BUYAMERICANACT
Buy American Act
ⁿ/ₐ
ASSEMBLYCODE
Assembly Code
ⁿ/ₐ
ADACOMPLIANT
ADA Compliant
ⁿ/ₐ
VOIDWIDTH
Void Width
ⁿ/ₐ
VOIDHEIGHT
Void Height
ⁿ/ₐ
VOIDDEPTH
Void Depth
ⁿ/ₐ
PUSHFLAPVISIBILTY
Push Flap Visibilty
ⁿ/ₐ
PUSHFLAPVISIBILITY
Push Flap Visibility
ⁿ/ₐ
NOPUSHFLAP
No Push Flap
ⁿ/ₐ
INNERCABINETVISIBILITY
Inner Cabinet Visibility
ⁿ/ₐ
INNERCABINETADJUSTER
Inner Cabinet Adjuster
ⁿ/ₐ
towel_dispensers_acorp_22...
Recessed
48.000
14.000
56.000
0.250
7.500
Complete unit, excepting ...
2.0
Recessed
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-000000
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/Waste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
7.500
0.750
0.000
1.000
1.000
0.000
towel_dispensers_acorp_22...
Recessed w/Push Flap
48.000
14.000
56.000
0.250
7.500
Complete unit, excepting ...
2.0
Recessed
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-350000
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/Waste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
7.500
4.000
1.000
0.000
1.000
0.000
towel_dispensers_acorp_22...
Semi-Recessed
48.000
14.000
56.000
4.000
7.500
Complete unit, excepting ...
2.0
Semi-Recessed
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-100000
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/Waste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
3.500
0.750
0.000
1.000
1.000
0.000
towel_dispensers_acorp_22...
Semi-Recessed w/Push Flap
48.000
14.000
56.000
4.000
7.500
Complete unit, excepting ...
2.0
Semi-Recessed
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-103500
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/WAste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
3.500
4.000
1.000
0.000
1.000
0.000
towel_dispensers_acorp_22...
Surface-Mounted
48.000
14.000
56.000
7.500
7.500
Complete unit, excepting ...
2.0
Surface-Mounted
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-110000
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/Waste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
0.008
0.750
0.000
1.000
0.000
0.500
towel_dispensers_acorp_22...
Surface-Mounted w/Push Fl...
48.000
14.000
56.000
7.500
7.500
Complete unit, excepting ...
2.0
Surface-Mounted
Paper Towel Dispenser, Di...
23-31 25 19 11
Toilet, Bath, and Laundry...
21-03 10 90 40
2252-113500
Toilet Accessories
10 28 13. 13
Bradley Corporation
n/a
Towel Dispenser/Waste Rec...
This Model Data is Proper...
Yes
C1030200
Yes
12.500
54.625
0.008
4.000
1.000
0.000
0.000
0.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表