目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
TNSM - Stainless Steel-Snap-Lock Non-Skid Leveling Mounts, Tapped Socket Type Inch
JW Winco
3.0 Machine parts
3.4 Installing, lifting, dampening with leveling feet, lifting gear and rubber elements
Levelling feet
TNSM
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_4/levelling_feet/tnsm/tnsm_ni_inch.prj},{NB=Stainless Steel-Snap-Lock Non-Skid Leveling Mount TNSM-1.25-3/8x24-NI (0)},{PARTNUMBER=TNSM-1.25-3/8x24-NI},{ITEMID=7TTNT},{ANGLE=0.0},{D1=1.25},{D2=3/8x24},{D2X=0.3750},{THREAD=UNF},{L1=0.875},{L2=0.22},{T=0.21},{AF=0.630},{ML=11009.34},{WEIGHT=0.00000},{CTN=8487900080},{ROHS=},{INFOWINCO=Produktdetails},{VERS=2},{X=0.195},{H=1.105},{R=0.039}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
[Inch]
D2
Thread
ⁿ/ₐ
L1
[Inch]
L2
[Inch]
T
[Inch]
AF
[Inch]
ML
Maximum Load
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Stainless Steel-Snap-Lock...
TNSM-1.00-1/4x20-NI
1.00
1/4x20
0.688
0.22
0.17
0.500
3336.16
0.00000
Stainless Steel-Snap-Lock...
TNSM-1.00-1/4x28-NI
1.00
1/4x28
0.688
0.22
0.17
0.500
3336.16
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.25-5/16x18-NI
1.25
5/16x18
0.875
0.22
0.21
0.630
8340.41
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.25-3/8x16-NI
1.25
3/8x16
0.875
0.22
0.21
0.630
12455.02
0.08600
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.25-3/8x24-NI
1.25
3/8x24
0.875
0.22
0.21
0.630
11009.34
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-1.88-1/2x13-NI
1.88
1/2x13
1.120
0.31
0.25
0.750
16680.83
0.08600
Stainless Steel-Snap-Lock...
TNSM-1.88-1/2x20-NI
1.88
1/2x20
1.120
0.31
0.25
0.750
13344.66
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-2.50-5/8x11-NI
2.50
5/8x11
1.250
0.37
0.35
0.880
20016.99
0.08600
Stainless Steel-Snap-Lock...
TNSM-2.50-5/8x18-NI
2.50
5/8x18
1.250
0.37
0.35
0.880
16680.83
0.00000
8487900080
Stainless Steel-Snap-Lock...
TNSM-3.00-3/4x10-NI
3.00
3/4x10
1.500
0.54
0.32
1.060
24687.63
0.08600
8487900080
Stainless Steel-Snap-Lock...
TNSM-3.00-3/4x16-NI
3.00
3/4x16
1.500
0.54
0.32
1.060
20684.23
0.00000
8487900080
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TNSM - Snap-Lock Non-Skid Leveling Mounts, Tapped Socket Type Inch
JW Winco
25.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表