您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
TLM-1105 - Linear Pillow Blocks - Super Smart Ball Bushing, Open, Continuous Application
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Pillow Blocks & Flanged Bearings
Linear Pillow Blocks
Linear Pillow Blocks - Super Smart Ball Bushing, Open, Continuous Application
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030400/l5_d01030401/p040165/tlm-1105_asmtab.prj},{NB=TLM-1130},{PN=TLM-1130},{AMERSID=1047138},{APACID=-},{EMEAID=-},{DIAMETER=1.500},{A=4.750},{B=2.940},{C=3.750},{D=1.750},{E=1.750},{F=1.880},{G=0.740},{J=4.125},{K=0.500},{L=2.500},{M=0.280},{BOLT= 1/ 4},{DYNAMICLOAD=3.880},{CONF1=TLM-1130},{CONF2=TLM-1130},{CONF3=TLM-1130},{CONF4=TLM-1130},{CONF5=TLM-1130},{PPATH=tlm-1105/tlm-1105_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DIAMETER
Diameter
[Inch]
A
A Flange Width
[Inch]
B
B Height
[Inch]
C
C Length
[Inch]
D
D Bearing Center
[Inch]
E
E Bearing Center
[Inch]
F
F Bearing Center
[Inch]
G
G Gap Width
[Inch]
J
J Hole Spacing Along Width
[Inch]
K
K Flange Thickness
[Inch]
L
L Hole Spacing Along Length
[Inch]
M
M Hole Size
[Inch]
BOLT
M Bolt Size
ⁿ/ₐ
DYNAMICLOAD
Dynamic Load
ⁿ/ₐ
TLM-1105
TLM-1105
1047134
-
-
0.500
2.000
1.130
1.500
0.687
0.690
0.750
0.310
1.688
0.250
1.000
0.160
no. 6
360
TLM-1110
TLM-1110
1047135
-
-
0.625
2.500
1.440
1.750
0.875
0.880
0.940
0.340
2.125
0.280
1.125
0.190
no. 8
620
TLM-1115
TLM-1115
1047136
-
-
0.750
2.750
1.560
1.880
0.937
0.940
1.000
0.410
2.375
0.310
1.250
0.190
no. 8
1.130
TLM-1120
TLM-1120
1047137
-
-
1.000
3.250
2.000
2.630
1.187
1.190
1.250
0.530
2.875
0.380
1.750
0.220
no. 10
1.900
TLM-1130
TLM-1130
1047138
-
-
1.500
4.750
2.940
3.750
1.750
1.750
1.880
0.740
4.125
0.500
2.500
0.280
1/ 4
3.880
TLM-1140
TLM-1140
1047139
-
-
0.500
2.000
1.130
3.500
0.687
0.690
0.750
0.310
1.688
0.250
2.500
0.160
no. 6
720
TLM-1145
TLM-1145
1108402
-
-
0.625
2.500
1.440
4.000
0.875
0.880
0.940
0.340
2.125
0.280
3.000
0.190
no. 8
1.240
TLM-1150
TLM-1150
1047140
-
-
0.750
2.750
1.560
4.500
0.937
0.940
1.000
0.410
2.375
0.310
3.500
0.190
no. 8
2.260
TLM-1155
TLM-1155
1047141
-
-
1.000
3.250
2.000
6.000
1.187
1.190
1.250
0.530
2.875
0.380
4.500
0.220
no. 10
3.800
TLM-1165
TLM-1165
1047142
-
-
1.500
4.750
2.940
9.000
1.750
1.750
1.880
0.740
4.125
0.500
6.500
0.280
1/ 4
7.760
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表