TL-20-CenterRod - 2 Stage Ejector
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
2 STAGE EJECTOR SYSTEM
TL-20
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/two_stage_ejector_system/tl-20/tl_20_center_rod.prj},{NB=TL-20 Center Rod- Center Rod},{IDNR=TL-20 Center Rod},{L=265.000},{L1=72.000},{L2=103.000},{HOD=33.000},{HD=10.000},{D=20.000},{BODY=20.000},{STEPD=15.600},{STEPD1=19.200},{STEPD2=19.000},{STEP=10.000},{STEP2=4.000},{STEP3=18.740},{DRILL=90.000},{LOC1=88.000},{LOC2=78.000},{DRILLDIA=5.000},{LEADIN=6.000},{A=40.000},{B=60.000},{HOLE=1.300},{HOLE1=3.000},{DIST=7.000},{CHAM=0.800},{CHAM1=1.500},{R1=0.200},{R2=0.400},{S1=8.0000},{S2=8.0000},{S4=3.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
IDNR
Ident number
ⁿ/ₐ
L
length
[mm]
L1
location
[mm]
L2
location
[mm]
HOD
head dia
[mm]
HD
head thickness
[mm]
D
diameter
[mm]
BODY
body dia
[mm]
STEPD
step dia
[mm]
STEPD1
step
[mm]
STEPD2
step
[mm]
STEP
step
[mm]
STEP2
step
[mm]
STEP3
step
[mm]
DRILL
drill
[mm]
LOC1
location
[mm]
LOC2
location
[mm]
DRILLDIA
drill dia
[mm]
LEADIN
leadin dia
[mm]
A
angle
[mm]
B
angle1
[mm]
HOLE
hole dia
[mm]
HOLE1
hole dia
[mm]
DIST
distance
[mm]
CHAM
chamfer
[mm]
CHAM1
chamfer
[mm]
R1
radius
[mm]
R2
radius
[mm]
S1
[mm]
S2
[mm]
S4
[mm]
TL-20 Center Rod- Center ...
TL-20 Center Rod
265.000
72.000
103.000
33.000
10.000
20.000
20.000
15.600
19.200
19.000
10.000
4.000
18.740
90.000
88.000
78.000
5.000
6.000
40.000
60.000
1.300
3.000
7.000
0.800
1.500
0.200
0.400
8.0000
8.0000
3.0000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表