您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Tekno - Fix Line base and screw with through hole
MOVET
Leveling Feet
Steel / Solid
Spindle Diameter M30
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_massiv/durchmesser_spindel_m30/durchmesserbereich_fussplatte_91_110mm/tekno_fix_line_base_and_screw_with_th_asmtab.prj},{NB=MOVET+45812629(hoch)},{TYP=45812629},{BESTNR=4061408114313},{LODLEVEL=hoch},{D=100},{D1=22},{CH=41},{F=M36x3},{G=15},{H=118},{H1=148},{SL=90000},{INFO=Download link},{LINK=https://www.movet.eu/docs/MARTIN/PDF/12628_12347.pdf},{PPATH=../../stahl_parts/tekno_fix_line_parts/tekno_fix_line_base_and_screw_with_th/tekno_fix_line_base_and_screw_with_th_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
D
Diameter
[Ø]
D1
Inner diameter
[Ø]
CH
Regulation key
[mm]
F
Ø-Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
H1
Total height
[mm]
SL
Machine foot load
[N]
MOVET+4061408114313
45812629
4061408114313
100
22
41
M36x3
15
118
148
90000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Tekno - Fix Line screw with through hole 2
MOVET
30.09.2020
Tekno - Fix Line base and screw with through hole
MOVET
31.03.2020
B67.02.146 - Leveling Pad Ø119 M20 with screw holes
Maschinenbau Kitz
02.05.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表