TECDOS OMEGA DRIVE - Drive technology
RUD
Conveyor und Drive
Driving Systems
Powered by
CAD模型選擇
{rud/fordertechnik_und_antiebstechnik/antriebssysteme/tecdos_omega_drive_asmtab.prj},{NB=OMEGA TEC 25 7911347},{BEZEICH=OMEGA TEC 25},{H=316},{L=372},{B=150},{GEW=60.0},{D=50 H7},{AN=1},{BESTNR=7911347},{TEC=TEC 25},{BESTNR1=8500911},{TR=10},{PPATH=tecdos_omega_drive/tecdos_omega_asmtpl.prj},{INFO=Product link},{LINK=https://www.rud.com/en/fa-tecdos-omega-drive},{BESCH=The TECDOS OMEGA DRIVE is optimally matched to the high quality TECDOS components, such as the: the lift limiter, the pocket wheel, the end fixing, and the round link chain. The chain based TECDOS drive technology offers a long service life and ensures maximum operational reliability.}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
BEZEICH
描述
ⁿ/ₐ
H
Height
[mm]
L
Length
[mm]
B
Breite
[mm]
GEW
重量
[kg]
D
Diameter shaft mounting
[mm]
AN
No. of Keyways DIN 6885 P9
[mm]
BESTNR
订单号码
ⁿ/ₐ
BESCH
Description
ⁿ/ₐ
OMEGA TEC 6 7911329
OMEGA TEC 6
155
200
73
8.2
25 H7
1
7911329
The TECDOS OMEGA DRIVE is...
OMEGA TEC 12 7911339
OMEGA TEC 12
250
280
102
22.0
40 H7
1
7911339
The TECDOS OMEGA DRIVE is...
OMEGA TEC 25 7911347
OMEGA TEC 25
316
372
150
60.0
50 H7
1
7911347
The TECDOS OMEGA DRIVE is...
OMEGA TEC 43 7911374
OMEGA TEC 43
400
472
162
95.0
70 H7
1
7911374
The TECDOS OMEGA DRIVE is...
OMEGA TEC 65 7911383
OMEGA TEC 65
468
580
220
195.0
90 H7
1
7911383
The TECDOS OMEGA DRIVE is...
OMEGA TEC 140 7912475
OMEGA TEC 140
684
867
295
611.0
130 H7
2 (120°)
7912475
The TECDOS OMEGA DRIVE is...
OMEGA TEC 260 7912465
OMEGA TEC 260
913
1176
371
1327.0
180 H7
2 (120°)
7912465
The TECDOS OMEGA DRIVE is...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表