您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
QA認證資訊
目錄: DMS Diemould Service
Created: 25.09.2013
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DMS Diemould Service
TD - Tubular Dowels
DMS Diemould Service
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould_na/ca/components/tubular_dowels.prj},{NB=TD75037},{PARTNO=TD75037},{ND=3/4},{OD=0.75020},{ID=0.51000},{L=3/8},{L1=0.37500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
ND
Diameter
[Inch]
OD
Diameter
[Inch]
ID
Diameter
[Inch]
L
Length
[Inch]
TD37037
TD37037
3/8
0.37520
0.26000
3/8
TD37087
TD37087
3/8
0.37520
0.26000
7/8
TD62050
TD62050
5/8
0.62520
0.38500
1/2
TD62137
TD62137
5/8
0.62520
0.38500
1-3/8
TD62187
TD62187
5/8
0.62520
0.38500
1-7/8
TD62237
TD62237
5/8
0.62520
0.38500
2-3/8
TD75037
TD75037
3/4
0.75020
0.51000
3/8
TD75050
TD75050
3/4
0.75020
0.51000
1/2
TD75137
TD75137
3/4
0.75020
0.51000
1-3/8
TD75187
TD75187
3/4
0.75020
0.51000
1-7/8
TD75237
TD75237
3/4
0.75020
0.51000
2-3/8
TD75287
TD75287
3/4
0.75020
0.51000
2-7/8
TD87050
TD87050
7/8
0.87520
0.63500
1/2
TD87237
TD87237
7/8
0.87520
0.63500
2-3/8
TD87287
TD87287
7/8
0.87520
0.63500
2-7/8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
IT - Temperature Insert (CUMSA)
DMS Diemould Service
29.02.2024
Square Interlocks - Square Interlocks
DMS Diemould Service
01.03.2022
Locating Rings - Locating Rings
DMS Diemould Service
01.03.2022
Angle Pins - Angle Pins
DMS Diemould Service
01.03.2022
Spacer Plates - Spacer Plates
DMS Diemould Service
01.03.2022
SNS - Socket Head Cap Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
ESL - E Side Locks
DMS Diemould Service
01.03.2022
GB1000 - Guide Bush
DMS Diemould Service
29.02.2024
SCAP-PT - Cover Cap/PTFE-Teflon-Socket Head Cap Screw for Cover Cap
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNZS - Pan Head Machine Screw for Precision Instruments
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SHNS - Hexagon Nut (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SWAS-IS - Spring Washer (Inch Thread)
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
SNHS-HTF - Hexagon Head Screw/Teflon-Coating for Head
NBK (Nabeya Bi-tech Kaisha)
15.05.2024
Stop pins - Stop pins
DMS Diemould Service
01.03.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表