T shaft
Brother Gearmotors
Gear Motors
Speed variable gearmotor
Brushless variable speed gearmotor, Battery powered type
V series
Right angle shaft (VH series)
Powered by
CAD模型選擇
{brother/products_jp/speed_variable_gm/brushless_sv_gm_bss_type/v_series/right_angle_shaft_vh_series/vh_series_t_shaft_asmtab.prj},{NB=VHLC22T-60N200L4A},{IDNR=},{CNSORDERNO=VHLC22T-60N200L4A},{CNSORDERNO1=VHLC22T-60N200L4},{S=V},{TYPE=VHL},{GH=HL22T},{M=M105VP-DC},{MROT=60},{MB=0},{BC=0},{VER=T},{BCROT=0},{C=200W},{B=C},{OS=22},{TL=188},{R=1/60},{VOLTAGEVER=L4},{VOLTAGEVER2=48V},{PPATH=parts/vh_series_asmtpl.prj},{OS2=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
C
Motor Capacity
ⁿ/ₐ
V
VOLTAGE
ⁿ/ₐ
B
Type of motor
ⁿ/ₐ
OS
Output shaft
ⁿ/ₐ
R
Ratio
ⁿ/ₐ
VHLC18T-10N100L1A
VHLC18T-10N100L1A
100W
DC12V
Motor
18
1/10
VHLC18T-10N100L2A
VHLC18T-10N100L2A
100W
DC24V
Motor
18
1/10
VHLC18T-10N100L4A
VHLC18T-10N100L4A
100W
DC48V
Motor
18
1/10
VHLC18T-15N100L1A
VHLC18T-15N100L1A
100W
DC12V
Motor
18
1/15
VHLC18T-15N100L2A
VHLC18T-15N100L2A
100W
DC24V
Motor
18
1/15
VHLC18T-15N100L4A
VHLC18T-15N100L4A
100W
DC48V
Motor
18
1/15
VHLC18T-20N100L1A
VHLC18T-20N100L1A
100W
DC12V
Motor
18
1/20
VHLC18T-20N100L2A
VHLC18T-20N100L2A
100W
DC24V
Motor
18
1/20
VHLC18T-20N100L4A
VHLC18T-20N100L4A
100W
DC48V
Motor
18
1/20
VHLC18T-25N100L1A
VHLC18T-25N100L1A
100W
DC12V
Motor
18
1/25
VHLC18T-25N100L2A
VHLC18T-25N100L2A
100W
DC24V
Motor
18
1/25
VHLC18T-25N100L4A
VHLC18T-25N100L4A
100W
DC48V
Motor
18
1/25
VHLC18T-30N100L1A
VHLC18T-30N100L1A
100W
DC12V
Motor
18
1/30
VHLC18T-30N100L2A
VHLC18T-30N100L2A
100W
DC24V
Motor
18
1/30
VHLC18T-30N100L4A
VHLC18T-30N100L4A
100W
DC48V
Motor
18
1/30
VHLC18T-40N100L1A
VHLC18T-40N100L1A
100W
DC12V
Motor
18
1/40
VHLC18T-40N100L2A
VHLC18T-40N100L2A
100W
DC24V
Motor
18
1/40
VHLC18T-40N100L4A
VHLC18T-40N100L4A
100W
DC48V
Motor
18
1/40
VHLC18T-50N100L1A
VHLC18T-50N100L1A
100W
DC12V
Motor
18
1/50
VHLC18T-50N100L2A
VHLC18T-50N100L2A
100W
DC24V
Motor
18
1/50
VHLC18T-50N100L4A
VHLC18T-50N100L4A
100W
DC48V
Motor
18
1/50
VHLC18T-60N100L1A
VHLC18T-60N100L1A
100W
DC12V
Motor
18
1/60
VHLC18T-60N100L2A
VHLC18T-60N100L2A
100W
DC24V
Motor
18
1/60
VHLC18T-60N100L4A
VHLC18T-60N100L4A
100W
DC48V
Motor
18
1/60
VHLD18T-10N100L1A
VHLD18T-10N100L1A
100W
DC12V
Brake motor
18
1/10
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表