目錄: COSMOTEC
Created: 07.08.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
COSMOTEC
Swagelok bladed flexible tube SUS
COSMOTEC
Vacuum pipe parts
Flexible Tube / Bellows
Blade with Flexible Tube
Powered by
CAD模型選擇
{cosmotec/vacuum_pipe_parts/flexible_tube_bellows/blade_with_flexible_tube/swagelok_bladed_flexible_tube_sus_asmtab.prj},{NB=SW1/4FXB3000},{CNSORDERNO=SW1/4FXB3000},{PC=23333},{STD=SW1/4},{A=6.35},{B=4.5},{C=8.9},{D=5.4},{E=13.6},{L=3000},{L1=2887},{TFS=1/4},{JS=Swagelok®},{RVV=8.2},{PPATH=swagelok_bladed_flexible_tube_sus_parts/swagelok_bladed_flexible_tube_sus_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Model Number
ⁿ/ₐ
PC
Product code
ⁿ/ₐ
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
L
Length
[mm]
L1
[mm]
TFS
Tube / Fitting Size
[Inch]
JS
Joint standard
ⁿ/ₐ
RVV
Reference-voltage value
[MPa]
SW1/8FXB250
SW1/8FXB250
22130
3.18
1.6
5.0
3.3
6.0
250
151
1/8
Swagelok®
6.1
SW1/8FXB500
SW1/8FXB500
22131
3.18
1.6
5.0
3.3
6.0
500
401
1/8
Swagelok®
6.1
SW1/8FXB750
SW1/8FXB750
22132
3.18
1.6
5.0
3.3
6.0
750
651
1/8
Swagelok®
6.1
SW1/8FXB1000
SW1/8FXB1000
22133
3.18
1.6
5.0
3.3
6.0
1000
901
1/8
Swagelok®
6.1
SW1/8FXB1500
SW1/8FXB1500
23423
3.18
1.6
5.0
3.3
6.0
1500
1401
1/8
Swagelok®
6.1
SW1/8FXB2000
SW1/8FXB2000
23425
3.18
1.6
5.0
3.3
6.0
2000
1901
1/8
Swagelok®
6.1
SW1/8FXB2500
SW1/8FXB2500
23427
3.18
1.6
5.0
3.3
6.0
2500
2401
1/8
Swagelok®
6.1
SW1/8FXB3000
SW1/8FXB3000
23429
3.18
1.6
5.0
3.3
6.0
3000
2901
1/8
Swagelok®
6.1
SW1/4FXB250
SW1/4FXB250
20656
6.35
4.5
8.9
5.4
13.6
250
137
1/4
Swagelok®
8.2
SW1/4FXB500
SW1/4FXB500
21087
6.35
4.5
8.9
5.4
13.6
500
387
1/4
Swagelok®
8.2
SW1/4FXB750
SW1/4FXB750
21088
6.35
4.5
8.9
5.4
13.6
750
637
1/4
Swagelok®
8.2
SW1/4FXB1000
SW1/4FXB1000
21089
6.35
4.5
8.9
5.4
13.6
1000
887
1/4
Swagelok®
8.2
SW1/4FXB1500
SW1/4FXB1500
23327
6.35
4.5
8.9
5.4
13.6
1500
1387
1/4
Swagelok®
8.2
SW1/4FXB2000
SW1/4FXB2000
23329
6.35
4.5
8.9
5.4
13.6
2000
1887
1/4
Swagelok®
8.2
SW1/4FXB2500
SW1/4FXB2500
23331
6.35
4.5
8.9
5.4
13.6
2500
2387
1/4
Swagelok®
8.2
SW1/4FXB3000
SW1/4FXB3000
23333
6.35
4.5
8.9
5.4
13.6
3000
2887
1/4
Swagelok®
8.2
SW3/8FXB250
SW3/8FXB250
21090
9.52
7.0
13.8
10.0
18.6
250
137
3/8
Swagelok®
5.3
SW3/8FXB500
SW3/8FXB500
21091
9.52
7.0
13.8
10.0
18.6
500
387
3/8
Swagelok®
5.3
SW3/8FXB750
SW3/8FXB750
21092
9.52
7.0
13.8
10.0
18.6
750
637
3/8
Swagelok®
5.3
SW3/8FXB1000
SW3/8FXB1000
21093
9.52
7.0
13.8
10.0
18.6
1000
887
3/8
Swagelok®
5.3
SW3/8FXB1500
SW3/8FXB1500
23335
9.52
7.0
13.8
10.0
18.6
1500
1387
3/8
Swagelok®
5.3
SW3/8FXB2000
SW3/8FXB2000
23337
9.52
7.0
13.8
10.0
18.6
2000
1887
3/8
Swagelok®
5.3
SW3/8FXB2500
SW3/8FXB2500
23339
9.52
7.0
13.8
10.0
18.6
2500
2387
3/8
Swagelok®
5.3
SW3/8FXB3000
SW3/8FXB3000
23341
9.52
7.0
13.8
10.0
18.6
3000
2887
3/8
Swagelok®
5.3
SW1/2FXB250
SW1/2FXB250
21094
12.70
10.0
19.4
15.0
24.1
250
137
1/2
Swagelok®
3.4
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表