您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
한국어
中文
中文
Surface-Treated RS Attachment Chain
Tsubakimoto Chain Co.
Small conveyor chain
Corrosion Resistant Small Size Conveyor Chain
Powered by
CAD模型選擇
{tsubakimoto/small_conveyor_chain/corrosion_resistant_s_s_conveyor_chain/st_attachement_chain_asmtab.prj},{NB=RS60-NP+4L},{NLX=160},{P=19.050},{R1=11.91},{R2=11.91},{W=12.70},{D=5.96},{L11=12.850},{L12=24.250},{L21=14.750},{L22=26.250},{T=2.40},{H=18.1},{CC1=19.050},{CC2=24.95},{C1=18.30},{C2=18.3},{K=0.0},{N=15.9},{O=5.2},{O1=6.6},{S=11.9},{XX1=28.2},{XX2=33.25},{X2X1=28.2},{X2X2=31.05},{XS=26.9},{NW=34.6},{NWLINK=37.2},{KW=14.3},{DD=5.96},{L3=14.30},{L4=25.75},{G=0.00},{PT=22.800},{MAT=},{SIZE=RS60},{ATTX='','None','A1','A1','K1','K1','SA1','SA1','SK1','SK1','EP','EP','AA1','AA1','KK1','KK1','SAA1','SAA1','SKK1','SKK1','WA1','WA1','WA2','WA2','WSA1','WSA1','WSA2','WSA2','WK1','WK1','WK2','WK2','WSK1','WSK1','WSK2','WSK2'},{SERIES=NP},{NOL=1},{ATT=},{ORG=},{NL=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CNSORDERNO
Order number
ⁿ/ₐ
P
Pitch
[mm]
NOTE
ⁿ/ₐ
RS25-NP+4L
RS25-NP+4L
6.350
-
RS35-NP+4L
RS35-NP+4L
9.525
-
RS40-NP+4L
RS40-NP+4L
12.700
-
RS50-NP+4L
RS50-NP+4L
15.875
-
RS60-NP+4L
RS60-NP+4L
19.050
-
RS80-NP+4L
RS80-NP+4L
25.400
-
RS100-NP+4L
RS100-NP+4L
31.750
-
RS120-NP+4L
RS120-NP+4L
38.100
-
RS140-NP+4L
RS140-NP+4L
44.450
-
RS160-NP+4L
RS160-NP+4L
50.800
-
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless Steel RS Attachment Chain
Tsubakimoto Chain Co.
31.05.2024
Standard Roller Chains
Tsubakimoto Chain Co.
24.07.2023
RS25 size
Tsubakimoto Chain Co.
06.12.2023
LAMBDA Chain
Tsubakimoto Chain Co.
20.06.2023
Stainless Steeel Double Pitch Chain
Tsubakimoto Chain Co.
31.05.2024
RS Attachment Chain
Tsubakimoto Chain Co.
31.05.2024
Bearing Cage Chain
Tsubakimoto Chain Co.
22.12.2023
LAMBDA Double Pitch Chain
Tsubakimoto Chain Co.
31.05.2024
RS with Large size Attachment
Tsubakimoto Chain Co.
31.05.2024
LAMBDA RS Attachment Chain
Tsubakimoto Chain Co.
31.05.2024
Special Extended Pin (RS)
Tsubakimoto Chain Co.
21.02.2024
Press Nut Attachment (RS)
Tsubakimoto Chain Co.
21.02.2024
Hollow Pin Double Pitch Chain
Tsubakimoto Chain Co.
31.05.2024
Bearing Bush Chain
Tsubakimoto Chain Co.
22.12.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表