目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
Straight, cylindrical, male R1 F-NSF
Metalwork
Fittings and Accessories
Fittings
Automatic fittings Series F-NSF
Straight, cylindrical, male R1 F-NSF
Powered by
CAD模型選擇
{metalwork/fittings_and_accessories/fittings/fittings_series_f_nsf/straight_cylindrical_male_r1_f_nsf/straight_cylindrical_male_r1_f_nsf.prj},{NB=2F01058},{CODE=2F01058},{REF=R1 F-NSF},{DI=6},{F=1/4},{CH=13},{CH1=4.0},{P=8},{L=26.5},{D=4.2},{E=18.0},{VERS=6.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
REF
Description
ⁿ/ₐ
DI
Ø Diameter
[mm]
F
[mm]
CH
[mm]
CH1
[mm]
P
[mm]
L
[mm]
D
[mm]
E
[mm]
2F01051
2F01051
R1 F-NSF
4
M5
Ø 9.9
2.5
4
21.5
2.6
9.9
2F01052
2F01052
R1 F-NSF
4
1/8
11
3.0
6
20.5
3.1
15.0
2F01053
2F01053
R1 F-NSF
4
1/4
12
3.0
8
22.5
3.1
18.0
2F01050
2F01050
R1 F-NSF
6
M5
Ø 10.9
2.5
4
25.0
2.6
10.9
2F01057
2F01057
R1 F-NSF
6
1/8
13
4.0
6
27.5
4.2
15.0
2F01058
2F01058
R1 F-NSF
6
1/4
13
4.0
8
26.5
4.2
18.0
2F01059
2F01059
R1 F-NSF
8
1/8
14
5.0
6
28.5
5.2
15.6
2F01060
2F01060
R1 F-NSF
8
1/4
15
6.0
8
27.0
6.2
18.0
2F01061
2F01061
R1 F-NSF
8
3/8
15
6.0
9
28.0
6.2
21.0
2F01062
2F01062
R1 F-NSF
10
1/4
17
7.0
8
33.5
7.2
20.0
2F01063
2F01063
R1 F-NSF
10
3/8
17
8.0
9
30.5
8.2
21.0
2F01072
2F01072
R1 F-NSF
10
1/2
17
10.0
11
31.5
10.2
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表