您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Straight Bushed Reducer 9415H Metric - Metric Torque-Arm II Shaft Mount Speed Reducer
Dodge
Gearing
Torque-Arm Family
Torque-Arm II (TAII)
Gearboxes
Powered by
CAD模型選擇
{dodge/gearing/shaft_mount_belt_driven/torque_arm_ii_taii/gearboxes/ta2m_r9415s_asmtab.prj},{NB=T2S93NRBM1L7751254T902_M},{AA=1},{AB=1.0104},{AC=0.624},{AD=0.4},{AE=8.4900},{AF=3.3},{AG=3.8150},{AI=3.3800},{AJ=3.0},{AK=0.640625},{AL=0.640625},{AM=1.125},{AN=0.75},{AO=1.4688},{AP=0.134},{AS=3.468},{AT=4.13},{AU=4.13},{AX=0.26},{AY=1.2124},{RA=42},{RB=45},{RE=3.00},{RF=5.1901},{RG=2.4375},{BA=0.6250},{BB=7.3486},{BBC=7.7711},{BBD=6.2969},{BBF=5.2957},{BBG=11.2200},{BBH=0.3074},{KDM=0.4084},{KDN=0.50},{BBI=2.2981},{DEEP=1.12},{KDN1=0.75},{KDM1=0.6420},{BBJ=0.2700},{BBK=12.0000},{BBL=7.425},{DEEP1=1.25},{BBM=5.500},{BBN=11.3709},{BBO=6.00},{BBP=2.49},{BBT=0.2864},{BBU=10.3},{BBV=10.25},{BBX=2.98},{BBY=3.75},{BBZ=0.0164},{BBW=0.375},{LUB1=0.6},{LUB2=0.2382},{BCF=5.98},{BCC=7.056200},{BCD=0.908100},{SS=0.5000},{LRMIN=775.0},{LRMAX=934.0},{MD=T2S93},{BS=N},{CO=},{RMO=R},{PO=B},{MO=M1},{RODO=L},{LR=775},{BDIM=1},{MF=254T},{CD=902}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CMIN
Center Distance Min.
[mm]
CMAX
Center Distance Max.
[mm]
RS
Reducer Size
ⁿ/ₐ
AGC
AGMA Code
ⁿ/ₐ
WEIGHT
Weight
[kg]
A1
[mm]
B1
[mm]
C1
[mm]
D
[mm]
E1
[mm]
F
Dia (F)
[mm]
KEY
Key
[mm]
H
[mm]
J
[mm]
K
[mm]
L
[mm]
M1
[mm]
N
[mm]
P1
[mm]
Q
[mm]
R
R Bolt
[mm]
S
[mm]
T
[mm]
U
[mm]
V
[mm]
W
[mm]
X
[mm]
Y
[mm]
Z
[mm]
HH
[mm]
PP
[mm]
UU
[mm]
VV
[mm]
T2S93NRBM1L7751254T902_M
902
996
TA9415H15MS
415D15
343.6
311
125
199
60
203
60h8
18x11x200
216
52
175
125
270
620
165
102
M24
215.1
775.000
673
336
285
867
309.1
120
86
483
574
287
T2S94NRBM1L7751254T902_M
902
996
TA9415H25MS
415D25
343.6
311
125
199
60
203
60h8
18x11x200
216
52
175
125
270
620
165
102
M24
215.1
775.000
673
336
285
867
309.1
120
86
483
574
287
T2S98NRBM1L7751254T902_M
902
996
TA9415H40MS
415D40
342.3
311
125
199
60
203
60h8
18x11x200
216
52
175
125
270
620
165
102
M24
215.1
775.000
673
336
285
867
309.1
120
86
483
574
287
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表