您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
日本語
English
QA認證資訊
目錄: Nansin
Created: 11.13.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Nansin
STH
Nansin
Heavy load caster
STH
Powered by
CAD模型選擇
{nansin/heavy_load_caster/sth/sth_asmtab.prj},{NB=STH-130 VAH},{ORDERNO=STH-130 VAH},{WM=Rubber (With Bearing)},{AL=3000},{AL2=306},{SF=27.00},{WD=130},{WW=50},{H=177},{A=80},{B=80},{X=108},{Y=108},{P=11.0},{TR=(R110)},{E=40},{W=3060},{BODY=130},{PLATE=130},{WHEEL=130VAH},{VER=2},{PPATH=parts/sth_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
ORDERNO
Order Number
ⁿ/ₐ
WM
Wheel Material
ⁿ/ₐ
AL
Allowable Load
[N]
AL2
Allowable Load
[kgf]
SF
Starting Force
[daN]
WD
Wheel Diameter
[mm]
WW
Wheel Width
[mm]
H
Height
[mm]
A
Mounting Pitch
[mm]
B
Mounting Pitch
[mm]
X
Plate Size
[mm]
Y
Plate Size
[mm]
P
Mounting Hole Diameter
[mm]
TR
Turning Radius
[mm]
E
Eccentricity
[mm]
W
Weight
[g]
STH-100 VAH
STH-100 VAH
Rubber (With Bearing)
2500
255
26.25
100
50
144
80
80
108
108
11.0
(R90)
35
2160
STH-100 VUH
STH-100 VUH
Urethane (With Bearing)
3500
357
31.50
100
50
144
80
80
108
108
11.0
(R90)
35
2170
STH-100 MHC
STH-100 MHC
Monomer Casting Nylon (Wi...
4600
469
19.32
100
50
144
80
80
108
108
11.0
(R90)
35
1960
STH-130 VAH
STH-130 VAH
Rubber (With Bearing)
3000
306
27.00
130
50
177
80
80
108
108
11.0
(R110)
40
3060
STH-130 VUH
STH-130 VUH
Urethane (With Bearing)
5000
510
37.50
130
50
177
80
80
108
108
11.0
(R110)
40
3030
STH-130 MHC
STH-130 MHC
Monomer Casting Nylon (Wi...
6000
612
16.50
130
50
177
80
80
108
108
11.0
(R110)
40
2840
STH-150 VAH
STH-150 VAH
Rubber (With Bearing)
3500
357
31.50
150
50
198
90
90
120
120
11.0
(R124)
45
3530
STH-150 VUH
STH-150 VUH
Urethane (With Bearing)
5500
561
41.25
150
50
198
90
90
120
120
11.0
(R124)
45
3500
STH-150 MHC
STH-150 MHC
Monomer Casting Nylon (Wi...
6000
612
18.00
150
50
198
90
90
120
120
11.0
(R124)
45
3300
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
SKH
Nansin
19.03.2019
80 Series
Nansin
19.03.2019
STM
Nansin
19.03.2019
STM S-2, S-3 Stopper
Nansin
19.03.2019
Standard
NTN Corporation
17.10.2023
STC
Nansin
19.03.2019
SKM
Nansin
19.03.2019
STH
Nansin
19.03.2019
STM W-3 Stopper
Nansin
19.03.2019
420G
Hammer Caster
13.09.2022
900 Hammer Lock
Hammer Caster
13.09.2022
CMGJ - Casters - Medium Load -Swivel-
Misumi
04.06.2021
with Setscrew
FYH INC.
16.11.2022
CNROK - Casters Fixed Type -Economy-
Misumi
04.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表