Stems for couplings DN 7.2 - DN 7.8, nickel-plated brass
Riegler
AirSentials
Hose couplings
Stems and plugs for couplings DN 7.2 - DN 7.8, »connect line« Series
Nickel-plated brass
Powered by
CAD模型選擇
{riegler/airsentials/05-schlauchkupplungen/einstecktuelle_und_nippel_nw7_2-serie-connect-line/mes_vernickelt/einstecktullen_nw7.2_mb.prj},{NB=243.351-N},{ARTNR=243.351-N},{A=Tülle LW 8},{L=48.0},{D=12.0},{L1=25.0},{X=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
ARTNR
Art. No.
ⁿ/ₐ
A
Designation
ⁿ/ₐ
L
[mm]
D
[mm]
L1
[mm]
243.06-N
243.06-N
Stem, I.D. 6
44.0
12.0
24.0
243.351-N
243.351-N
Stem, I.D. 8
48.0
12.0
25.0
243.07-N
243.07-N
Stem, I.D. 9
44.0
12.0
24.0
243.352-N
243.352-N
Stem, I.D. 10
48.0
12.0
25.0
243.10-N
243.10-N
Stem, I.D. 13
45.5
11.9
24.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表