目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Steel Vulcanized with Mounting strap M20, Ø80
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M20
Base Diameter 71-90mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_71_90mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45826054/F(hoch0)},{TYP=45826054/F},{BESTNR=4061408076949},{LODLEVEL=hoch},{ANG=0.0},{BES=M20x150},{A=36.0},{B=150},{D=80},{CH=20},{F=M20},{M=20},{G=25},{H=186.0},{I=54},{SL=10000},{INFO=Download-Link},{TYPX=26054/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
MOVET+45826054/F(hoch0)
45826054/F
4061408076949
M20x150
36.0
150
80
20
M20
25
186.0
54
10000
MOVET+45826058/F(hoch0)
45826058/F
4061408072620
M20x200
36.0
200
80
20
M20
25
236.0
54
10000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
TCFS 16X79 ZB - Adjustable foot
FlexLink
30.08.2022
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表