目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Steel Vulcanized with Mounting strap M20, Ø60
MOVET
Leveling Feet
Steel / Vulcanized
Spindle Diameter M20
Base Diameter 51-70mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/stahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_51_70mm/vulcanized_stahl_mit_befestigungslasche_asmtab.prj},{NB=MOVET+45825892/F(hoch0)},{TYP=45825892/F},{BESTNR=4061408107629},{LODLEVEL=hoch},{ANG=0.0},{BES=M20X100},{A=33.0},{B=100},{D=60},{CH=20},{F=M20},{M=20},{G=22},{H=133.0},{I=45},{SL=7000},{INFO=Download-Link},{TYPX=25892/F},{PPATH=../../parts/vulcanized_stahl_mit_befestigungslasche_asmtpl.prj},{LINK=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
Minimum installation height maschine-bottom
[mm]
B
Nutzbare Gewindelänge
[mm]
D
Base
[mm]
CH
Regulation key
[mm]
F
Thread
ⁿ/ₐ
G
Height base
[mm]
H
Total height
[mm]
I
[mm]
SL
Maschine foot load
[N]
MOVET+45825890/F(hoch0)
45825890/F
4061408107612
M20X75
33.0
75
60
20
M20
22
108.0
45
7000
MOVET+45825892/F(hoch0)
45825892/F
4061408107629
M20X100
33.0
100
60
20
M20
22
133.0
45
7000
MOVET+45825894/F(hoch0)
45825894/F
4061408107636
M20X150
33.0
150
60
20
M20
22
183.0
45
7000
MOVET+45825896/F(hoch0)
45825896/F
4061408107643
M20X200
33.0
200
60
20
M20
22
233.0
45
7000
MOVET+45825898/F(hoch0)
45825898/F
4061408107650
M20X250
33.0
250
60
20
M20
22
283.0
45
7000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表