您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Steel IMPERIAL-HD Piloted Flange 2-7/16 thru 5 Inch Bore - Steal Imperial Piloted Flange Bearing-Inch-207-500
Dodge
Mounted Bearings
Spherical Roller Bearings
Push/Pull Adapter (Imperial)
Imperial (IP)
Powered by
CAD模型選擇
{dodge/mounted_bearings/spherical_roller_bearings/push_pull_adapter_imperial/imperial_ip/sfc_ip_207_500_r_asmtab.prj},{NB=072297},{SS=3-1/4},{SS1=3.25000},{PN1=072297},{PN2=072328},{TYPE=N},{ST=Contact Seal},{DESCRIPTIONS=SFC-IP-304R},{A=4.21},{A1=4.210},{B=10.25},{B1=10.2500},{C=3.31},{C1=3.3100},{D=6.10},{D1=6.1000},{DD=8.630},{DD1=8.6300},{E=1.34},{E1=1.3400},{F=0.750},{F1=0.75000},{G=2.46},{G1=2.46},{H=0.88},{H1=0.88},{K=7.375},{K1=7.375},{L=5.70},{L1=5.70},{M=0.750},{M1=0.7500},{N=4.34},{N1=4.34},{P=1.71},{P1=1.71},{Q=1.88},{Q1=1.88},{X=0.25},{X1=0.25},{Y=0.025},{Y1=0.025},{Z=4.05},{Z1=4.05},{BORE=6.2992},{O=0.0000000},{PPATH=sfc_ip_207_500_r_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
EF
Expansion Feature
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
ST
Seal Type
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
DD
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
P
[Inch]
Q
[Inch]
X
[Inch]
Y
[Inch]
Z
[Inch]
072290
2-7/16
072290
Non-Expansion
SFC-IP-207R
Contact Seal
3.43
7.63
2.66
4.60
6.500
1.25
0.500
1.86
0.50
5.500
3.80
0.500
3.61
1.50
1.75
0.25
0.025
2.94
072291
2-1/2
072291
Non-Expansion
SFC-IP-208/R
Contact Seal
3.43
7.63
2.66
4.60
6.500
1.25
0.500
1.86
0.50
5.500
3.80
0.500
3.61
1.55
1.75
0.25
0.025
2.94
072292
2-11/16
072292
Non-Expansion
SFC-IP-211R
Contact Seal
3.50
8.75
2.83
5.30
7.500
1.44
0.625
1.89
0.63
6.375
4.20
0.625
3.77
1.62
1.88
0.25
0.025
3.47
072293
2-3/4
072293
Non-Expansion
SFC-IP-212R
Contact Seal
3.50
8.75
2.83
5.30
7.500
1.44
0.625
1.89
0.63
6.375
4.20
0.625
3.77
1.62
1.88
0.25
0.025
3.47
072294
2-15/16
072294
Non-Expansion
SFC-IP-215R
Contact Seal
3.50
8.75
2.83
5.30
7.500
1.44
0.625
1.89
0.63
6.375
4.20
0.625
3.77
1.62
1.88
0.25
0.025
3.47
072295
3
072295
Non-Expansion
SFC-IP-300R
Contact Seal
3.50
8.75
2.83
5.30
7.500
1.44
0.625
1.89
0.63
6.375
4.20
0.625
3.77
1.62
1.88
0.25
0.025
3.47
072296
3-3/16
072296
Non-Expansion
SFC-IP-303R
Contact Seal
4.21
10.25
3.31
6.10
8.630
1.34
0.750
2.46
0.88
7.375
5.70
0.750
4.34
1.71
1.88
0.25
0.025
4.05
072297
3-1/4
072297
Non-Expansion
SFC-IP-304R
Contact Seal
4.21
10.25
3.31
6.10
8.630
1.34
0.750
2.46
0.88
7.375
5.70
0.750
4.34
1.71
1.88
0.25
0.025
4.05
072298
3-7/16
072298
Non-Expansion
SFC-IP-307R
Contact Seal
4.21
10.25
3.31
6.10
8.630
1.34
0.750
2.46
0.88
7.375
5.70
0.750
4.34
1.71
1.89
0.25
0.025
4.05
072299
3-1/2
072299
Non-Expansion
SFC-IP-308R
Contact Seal
4.21
10.25
3.31
6.10
8.630
1.34
0.750
2.46
0.88
7.375
5.70
0.750
4.34
1.71
1.88
0.25
0.025
4.05
072300
3-11/16
072300
Non-Expansion
SFC-IP-311R
Contact Seal
4.82
10.88
3.73
6.63
9.375
2.25
0.750
2.58
1.00
8.125
6.15
0.750
4.83
2.89
2.25
0.31
0.250
4.50
072301
3-15/16
072301
Non-Expansion
SFC-IP-315R
Contact Seal
4.82
10.88
3.73
6.63
9.375
2.25
0.750
2.58
1.00
8.125
6.15
0.750
4.83
2.89
2.25
0.31
0.250
4.50
072302
4
072302
Non-Expansion
SFC-IP-400R
Contact Seal
4.82
10.89
3.73
6.63
9.375
2.25
0.750
2.58
1.00
8.125
6.15
0.750
4.83
2.89
2.25
0.31
0.036
4.50
072303
4-7/16
072303
Non-Expansion
SFC-IP-407R
Contact Seal
5.48
13.50
4.31
5.86
11.750
1.90
0.750
3.01
1.00
10.250
6.93
0.750
5.70
2.53
2.70
0.38
0.036
5.00
072304
4-1/2
072304
Non-Expansion
SFC-IP-408R
Contact Seal
5.48
13.50
4.31
5.86
11.750
1.90
0.750
3.01
1.00
10.250
6.93
0.750
5.70
2.53
2.70
0.38
0.036
5.00
072305
4-15/16
072305
Non-Expansion
SFC-IP-415R
Contact Seal
6.02
14.75
4.64
6.38
12.750
2.06
0.875
2.98
1.03
11.000
7.54
0.875
6.08
2.88
3.10
0.38
0.036
5.84
072306
5
072306
Non-Expansion
SFC-IP-500R
Contact Seal
6.02
14.75
4.64
6.38
12.750
2.06
0.875
2.98
1.03
11.000
7.40
0.875
6.08
2.88
3.10
0.38
0.036
5.84
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表