您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
Static seal GM 1000, metric thread - Static seal from rubber and metal material
Trelleborg
Industrial Sealing Systems
Static Seals
Bonded Seals
GM 1000
Powered by
CAD模型選擇
{trelleborg_sealing_solutions/industrial_sealing_systems/statische_dichtungen/bonded_seals/gm_1000/gm_1000_asmtab.prj},{NB=DDG100M10-4N17},{PARTNO=DDG100M10},{GEW=M10},{AD=16.9},{ADTOL=0.35},{D3=13.0},{ID=10},{IDTOL=0.25},{T=2.50},{TTOL=0.20},{T1=1.5},{T1TOL=0.15},{D=11.0},{MC=4N17},{SRN=541379.000},{PPATH=gm_1000_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNO
Part-No.
ⁿ/ₐ
GEW
Thread/screw thread
ⁿ/ₐ
AD
Outside diameter
[mm]
ADTOL
Outside diameter tolerance
[mm]
D3
Diameter
[mm]
ID
Inside diameter
[mm]
IDTOL
Inside diameter tolerance
[mm]
T
Thickness
[mm]
TTOL
Thickness tolerance
[mm]
T1
metal thickness
[mm]
T1TOL
metal thickness tolerance
[mm]
D
Clearance bore diameter max
[mm]
DDG1000M3-4N17
DDG1000M3
M3
5.9
0.20
4.5
3
0.20
1.40
0.20
1.0
0.15
3.6
DDG1000M4-4N17
DDG1000M4
M4
7.9
0.20
6.0
4
0.20
1.50
0.20
1.0
0.15
4.5
DDG1000M5-4N17
DDG1000M5
M5
8.9
0.20
6.4
5
0.20
1.50
0.20
1.0
0.15
5.5
DDG1000M6-4N17
DDG1000M6
M6
9.9
0.20
8.0
6
0.20
1.50
0.20
1.0
0.15
6.6
DDG1000M8-4N17
DDG1000M8
M8
13.9
0.20
11.0
8
0.20
2.00
0.20
1.0
0.15
9.0
DDG100M10-4N17
DDG100M10
M10
16.9
0.35
13.0
10
0.25
2.50
0.20
1.5
0.15
11.0
DDG100M12-4N17
DDG100M12
M12
18.9
0.35
16.0
12
0.25
2.50
0.20
1.5
0.15
14.0
DDG100M14-4N17
DDG100M14
M14
21.9
0.35
18.0
14
0.25
2.50
0.20
1.5
0.15
16.0
DDG100M16-4N17
DDG100M16
M16
23.9
0.35
20.0
16
0.25
2.50
0.20
1.5
0.15
18.0
DDG100M18-4N17
DDG100M18
M18
26.9
0.40
22.0
18
0.35
3.00
0.20
2.0
0.15
20.0
DDG100M20-4N17
DDG100M20
M20
29.9
0.40
25.0
20
0.35
3.00
0.20
2.0
0.15
22.0
DDG100M22-4N17
DDG100M22
M22
31.9
0.40
27.0
22
0.35
3.00
0.20
2.0
0.15
24.0
DDG100M24-4N17
DDG100M24
M24
35.9
0.40
29.0
24
0.35
3.00
0.20
2.0
0.15
26.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表