Standard Shape B
Mitsuboshi Belting
Super Timing Positive Drive
S8M, StarQuick (Quick delivery)
Belt witdh 30mm : StarQuick (Quick delivery)
Powered by
CAD模型選擇
{mitsuboshi/super_timing_positive_drive/s8m_starquick_q_d/belt_width_30mm_starquick_q_d/standard_shape_b.prj},{NB=28S8M0300B (,16,0,0,0,0,,No, ,None,None,)},{STDST=Standard stock item},{STDRT=28},{DESCR=S8M - Belt Width 30 mm},{ORDER=28S8M0300B},{MATERIAL=Steel},{NT=28},{SOB=},{D1=16},{D2=0},{D3=0},{L1=0},{L2=0},{KW=},{TH=No},{THP= },{THS=None},{THNA=None},{FLA=},{PD=71.30},{OD=69.93},{LA=40},{LB=55},{W=33},{H=3.5},{K=15},{D=55},{HH=2.83},{T=2.3},{DMIN=16},{DMAX=34},{FL=F-238060},{W1=1.320},{F=80},{M=60},{FD=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
STDST
Standard stock
ⁿ/ₐ
STDRT
Number of Teeth
[mm]
DESCR
Description
ⁿ/ₐ
ORDER
Order Number
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
PD
Pitch Diameter
[mm]
OD
Outside Diameter
[mm]
LA
Pulley width
[mm]
LB
Total width
[mm]
W
Tooth width
[mm]
H
Width of step for the flange
[mm]
K
Boss width
[mm]
D
Outside Diameter
[mm]
HH
Height
[mm]
T
Thickness
[mm]
DMIN
Bore (min.)
[mm]
DMAX
Bore (max.)
[mm]
FL
Flange Number
ⁿ/ₐ
W1
Weight
[kg]
F
Flange outer diameter
[mm]
M
Flange inner diameter
[mm]
FD
Diameter of curve point in the flange
[mm]
18S8M0300B
Standard stock item
18
S8M - Belt Width 30 mm
18S8M0300B
Steel
45.84
44.46
40
55
33
3.5
15
32
2.83
2.3
12
20
F-235436
0.480
54
36
45
19S8M0300B
Standard stock item
19
S8M - Belt Width 30 mm
19S8M0300B
Steel
48.38
47.01
40
55
33
3.5
15
35
2.83
2.3
12
22
F-235739
0.560
57
39
47
20S8M0300B
Standard stock item
20
S8M - Belt Width 30 mm
20S8M0300B
Steel
50.93
49.56
40
55
33
3.5
15
36
2.83
2.3
12
22
F-236040
0.620
60
40
50
21S8M0300B
Standard stock item
21
S8M - Belt Width 30 mm
21S8M0300B
Steel
53.48
52.10
40
55
33
3.5
15
40
2.83
2.3
12
24
F-236244
0.710
62
44
52
22S8M0300B
Standard stock item
22
S8M - Belt Width 30 mm
22S8M0300B
Steel
56.02
54.65
40
55
33
3.5
15
41
2.83
2.3
12
25
F-236545
0.780
65
45
55
24S8M0300B
Standard stock item
24
S8M - Belt Width 30 mm
24S8M0300B
Steel
61.12
59.74
40
55
33
3.5
15
46
2.83
2.3
12
28
F-237050
0.950
70
50
60
25S8M0300B
Standard stock item
25
S8M - Belt Width 30 mm
25S8M0300B
Steel
63.66
62.29
40
55
33
3.5
15
48
2.83
2.3
16
29
F-237252
1.010
72
52
62
26S8M0300B
Standard stock item
26
S8M - Belt Width 30 mm
26S8M0300B
Steel
66.21
64.84
40
55
33
3.5
15
51
2.83
2.3
16
30
F-237555
1.120
75
55
65
28S8M0300B
Standard stock item
28
S8M - Belt Width 30 mm
28S8M0300B
Steel
71.30
69.93
40
55
33
3.5
15
55
2.83
2.3
16
34
F-238060
1.320
80
60
70
30S8M0300B
Standard stock item
30
S8M - Belt Width 30 mm
30S8M0300B
Steel
76.39
75.02
40
55
33
3.5
15
60
2.83
2.3
16
36
F-238565
1.550
85
65
75
32S8M0300B
Standard stock item
32
S8M - Belt Width 30 mm
32S8M0300B
Steel
81.49
80.12
40
55
33
3.5
15
65
2.83
2.3
16
38
F-239070
1.790
90
70
80
34S8M0300B
Standard stock item
34
S8M - Belt Width 30 mm
34S8M0300B
Steel
86.58
85.21
40
55
33
3.5
15
70
2.83
2.3
16
42
F-239575
2.060
95
75
85
36S8M0300B
Standard stock item
36
S8M - Belt Width 30 mm
36S8M0300B
Steel
91.67
90.30
40
55
33
3.5
15
75
2.83
2.3
16
45
F-2310080
2.340
100
80
90
38S8M0300B
Standard stock item
38
S8M - Belt Width 30 mm
38S8M0300B
Steel
96.77
95.39
40
55
33
3.5
15
80
2.83
2.3
20
48
F-2310585
2.590
105
85
95
40S8M0300B
Standard stock item
40
S8M - Belt Width 30 mm
40S8M0300B
Steel
101.86
100.49
40
55
33
3.5
15
85
2.83
2.3
20
50
F-2311090
2.910
110
90
100
44S8M0300B
Standard stock item
44
S8M - Belt Width 30 mm
44S8M0300B
Steel
112.05
110.67
40
60
33
3.5
20
90
2.83
2.3
20
56
F-23121101
3.750
121
101
111
48S8M0300B
Standard stock item
48
S8M - Belt Width 30 mm
48S8M0300B
Steel
122.23
120.86
40
60
33
3.5
20
100
2.83
2.3
20
62
F-23131111
3.550
131
111
121
50S8M0300B
Standard stock item
50
S8M - Belt Width 30 mm
50S8M0300B
Steel
127.32
125.95
40
60
33
3.5
20
100
2.83
2.3
20
62
F-23136116
4.850
136
116
126
60S8M0300B
Standard stock item
60
S8M - Belt Width 30 mm
60S8M0300B
Steel
152.79
151.42
40
60
33
3.5
20
100
2.83
2.3
20
62
F-23161141
6.560
161
141
151
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表