Standard MM - Single Row
Scheerer Bearing
Deep Groove Radial Ball
Single Row
Powered by
CAD模型選擇
{scheererbearings/deep_groove_radial_ball/single_row/bb_deep_groove_single_row_std_mm_asmtab.prj},{NB=619/850-M},{PRJ=bb_deep_groove_single_row_std_mm},{PN=619/850-M},{ID=850.00},{OD=1120},{B=118},{DYN=-},{STAT=-},{WTLBS=683.00},{RACEINMOD=bb_single_row_mm_race_inner},{RACEININST=619/850-M-IR},{RACEOUTMOD=bb_single_row_mm_race_outer},{RACEOUTINST=619/850-M-OR},{CAGEMOD=bb_single_row_mm_cage},{CAGEINST=619/850-M-CAGE},{BALLMOD=bb_single_row_mm_ball},{BALLINST=619/850-M-BALL},{PPATH=bb_deep_groove_single_row_std_mm_asmtpl.prj},{CALLOUTYN=N},{PDFID=850.0 mm},{PDFIDI=33.465 in},{PDFOD=1120.0 mm},{PDFODI=44.094 in},{PDFB=118.0 mm},{PDFBI=4.646 in},{PDFDYN=-},{PDFDYNI=-},{PDFSTATIC=-},{PDFSTATICI=-},{PDFWTKG=310.03 kg},{PDFWTLBS=683 lbs}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part No.
ⁿ/ₐ
ID
Inside Diameter
[mm]
OD
Outside Diameter
[mm]
B
Width
[mm]
DYN
Dynamic Load
[kN]
STAT
Static Load
[kN]
WTLBS
Weight
[lbs]
BCMM
BCMM
0.00
0
0
-
-
-
16020-M
16020-M
100.00
150
16
44
44
2.00
16021-M
16021-M
105.00
160
18
54
54
3.00
16022-M
16022-M
110.00
170
19
57
57
3.20
16024-M
16024-M
120.00
180
19
61
64
4.00
16026-M
16026-M
130.00
200
22
78
81.5
6.00
16028-M
16028-M
140.00
210
22
80
86.5
6.00
16030-M
16030-M
150.00
225
24
91.5
98
8.00
16032-M
16032-M
160.00
240
25
102
114
10.00
16034-M
16034-M
170.00
260
28
122
137
13.00
16036-M
16036-M
180.00
280
31
132
146
17.00
16038-M
16038-M
190.00
290
31
150
166
18.00
16040-M
16040-M
200.00
310
34
176
204
22.00
16044-M
16044-M
220.00
340
37
200
240
29.00
16048-M
16048-M
240.00
360
37
204
255
31.00
16052-M
16052-M
260.00
400
44
236
310
50.00
16056-M
16056-M
280.00
420
44
240
325
52.00
16060-M
16060-M
300.00
460
50
300
430
71.00
16064-M
16064-M
320.00
480
50
305
455
74.00
16068-M
16068-M
340.00
520
57
355
550
101.00
16072-M
16072-M
360.00
540
57
365
585
106.00
16076-M
16076-M
380.00
560
57
375
620
111.00
16080-M
16080-M
400.00
600
63
-
-
145.00
16084-M
16084-M
420.00
620
63
-
-
151.00
16088-M
16088-M
440.00
650
67
-
-
178.00
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ANL_001 - KM(L) and HM .. T lock nuts
SKF
31.05.2024
BB1_001_101 - Deep groove ball bearings
SKF
13.06.2024
Standard MM - Single Row
Scheerer Bearing
02.02.2023
Open Type
NSK Rolling Bearing
07.06.2024
BS2_001 - Spherical roller bearings
SKF
06.06.2024
Open type
Jtekt North America
13.12.2018
BC1_001_101 - Cylindrical roller bearings, single row
SKF
06.06.2024
Standard MM - 4 Point Contact
Scheerer Bearing
21.06.2023
Cylindrical bore
Jtekt North America
13.12.2018
GB/T 276-94 60000 - Rolling bearings-Deep groove ball bearings-Boundary dim...
Chinese Manufacturers
21.05.2014
Stainless Steel MM - Single Row
Scheerer Bearing
25.08.2020
Open type
NTN Corporation
17.10.2023
Open Type
Nachi-Fujikoshi
07.02.2019
BT1_001_101 - Tapered roller bearings, single row
SKF
06.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表