目錄: Alfa Laval
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Alfa Laval
Standard, Balanced Both Plugs, Spiral Clean None, Spiral Clean Leakage Chamber, DN-40 - Mixproof Valve
Alfa Laval
Valves
Mixproof Valves
Unique Mixproof Valves
Standard
Balanced Both Plugs
Spiral Cleaning none
Spiral Cleaning Leakage chamber
Powered by
CAD模型選擇
{alfalaval/valves/mixproof/mixproof_valves_row/standard/balanced_both/spiral_none/leakage/mixproof_st_cas12b_cas13n_cas14y_040_asmtab.prj},{NB=9613000337},{IDNR=9613000337},{CODE=MP(2):SF040040NW229BNNNNEBNYN2XXXXX},{EOLDATE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
IDNR
Valves Order Code
ⁿ/ₐ
CODE
CAS CODE INPUT
ⁿ/ₐ
PRODUCT
Product Type
ⁿ/ₐ
AVAILABILITY
ⁿ/ₐ
CAS2VIS
Lower Valve body size
ⁿ/ₐ
CAS3VIS
Upper Valve body size
ⁿ/ₐ
CAS5VIS
House configuration
ⁿ/ₐ
CAS7VIS
Fittings on ports
ⁿ/ₐ
CAS8VIS
Fittings on ports
ⁿ/ₐ
CAS9VIS
Fittings on ports
ⁿ/ₐ
CAS10VIS
Fittings on ports
ⁿ/ₐ
CAS12VIS
Plugs
ⁿ/ₐ
CAS13VIS
Spiral Cleaning of spindel
ⁿ/ₐ
CAS14VIS
Spiral cleaning of leakage chamber
ⁿ/ₐ
CAS15VIS
Internal cleaning (Seat lift)
ⁿ/ₐ
CAS16VIS
Actuator size
ⁿ/ₐ
9613000199
9613000199
MP(2):SF040040NW119BNNNNE...
ROW Version Standard
Available
DN-40
DN-40
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613000303
9613000303
MP(2):SF040040NW219BNNNNE...
ROW Version Standard
Available
DN-40
DN-40
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613000337
9613000337
MP(2):SF040040NW229BNNNNE...
ROW Version Standard
Available
DN-40
DN-40
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613101664
9613101664
MP(2):SF040040NW219BNNNNF...
ROW Version Standard
Available
DN-40
DN-40
Welded houses
None
None
None
None
Both
No
Yes
No
3-Basic
9613301628
9613301628
MP(2):SF040080NW229BNNNNE...
ROW Version Standard
Available
DN-40
DN-80
Welded houses
None
None
None
None
Both
No
Yes
Upper
3-Basic
9613302828
9613302828
MP(2):SF040050NW229INNNNE...
ROW Version Standard
Available
DN-40
DN-50
Welded houses
None
None
None
None
Both
No
Yes
Both
3-Basic
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表