您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized with Mounting strap
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M24
Base Diameter 91-11mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_91_110mm/edelstahl_vulcanized_mit_bef_m24_d100_asmtab.prj},{NB=MOVET+45825162/F(hoch0)},{TYP=45825162/F},{BESTNR=4061408028139},{LODLEVEL=hoch},{ANG=0.0},{BES=M24X250},{A=44},{B=250},{D=100},{CH=20},{F=M24},{M=24},{G=30},{H=294},{I=69},{SL=15000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_mit_befestigungslasche_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25150_f_25202_f.pdf},{TYPX=25162/F},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
[mm]
I
[mm]
SL
maschine foot load
[N]
MOVET+4061408078370
45825150/F
4061408078370
M24X100
44
100
100
20
M24
30
144
69
15000
MOVET+4061408089086
45825152/F
4061408089086
M24X125
44
125
100
20
M24
30
169
69
15000
MOVET+4061408026708
45825154/F
4061408026708
M24X150
44
150
100
20
M24
30
194
69
15000
MOVET+4061408084517
45825156/F
4061408084517
M24X175
44
175
100
20
M24
30
219
69
15000
MOVET+4061408044337
45825158/F
4061408044337
M24X200
44
200
100
20
M24
30
244
69
15000
MOVET+4061408043798
45825160/F
4061408043798
M24X225
44
225
100
20
M24
30
269
69
15000
MOVET+4061408028139
45825162/F
4061408028139
M24X250
44
250
100
20
M24
30
294
69
15000
MOVET+4061408126552
45825150/F/EB
4061408126552
M24X100
44
100
100
20
M24
30
144
69
15000
MOVET+4061408126569
45825152/F/EB
4061408126569
M24X125
44
125
100
20
M24
30
169
69
15000
MOVET+4061408120666
45825154/F/EB
4061408120666
M24X150
44
150
100
20
M24
30
194
69
15000
MOVET+4061408126590
45825156/F/EB
4061408126590
M24X175
44
175
100
20
M24
30
219
69
15000
MOVET+4061408126613
45825158/F/EB
4061408126613
M24X200
44
200
100
20
M24
30
244
69
15000
MOVET+4061408126668
45825160/F/EB
4061408126668
M24X225
44
225
100
20
M24
30
269
69
15000
MOVET+4061408126682
45825162/F/EB
4061408126682
M24X250
44
250
100
20
M24
30
294
69
15000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Stainless Steel Vulcanized
MOVET
03.08.2020
Stainless Steel Vulcanized
MOVET
03.08.2020
DIN 555 - Hexagon nuts
Chinese Manufacturers
27.05.2014
GN244 - Levelling feet, without fixing hole, Type AG without nut, with ru...
Berger Tools
22.05.2023
3A Vulcanized with Mounting strap
MOVET
08.06.2022
BAS5110 - Leveling Base M20 with Mounting Plate M10x50
Robotunits
06.11.2023
K1303 - Levelling feet Hygienic DESIGN
KIPP USA
05.06.2024
PAMF100eb - Articulated foot with Ø100 sheet metal base - Max load: 15 000 ...
HPC
17.02.2022
BAS5108 - Leveling Base M20 with Mounting Plate M8x50
Robotunits
06.11.2023
27791-05 - Levelling feet Hygienic DESIGN
norelem
26.06.2024
Show more
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表