您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M24
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m24/durchmesserbereich_fussplatte_111_130mm/edelstahl_vulcanized_m24_d120_asmtab.prj},{NB=MOVET+45825290(hoch0)},{TYP=45825290},{BESTNR=4061408073948},{LODLEVEL=hoch},{ANG=0.0},{BES=M24X250},{A=49},{B=250},{D=120},{CH=20},{F=M24},{M=24},{G=32},{H=299},{SL=30000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25250_25304.pdf},{TYPX=25290},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
ⁿ/ₐ
SL
maschine foot load
[N]
MOVET+4061408073887
45825278
4061408073887
M24X100
49
100
120
20
M24
32
149
30000
MOVET+4061408073894
45825280
4061408073894
M24X125
49
125
120
20
M24
32
174
30000
MOVET+4061408073900
45825282
4061408073900
M24X150
49
150
120
20
M24
32
199
30000
MOVET+4061408073917
45825284
4061408073917
M24X175
49
175
120
20
M24
32
224
30000
MOVET+4061408073924
45825286
4061408073924
M24X200
49
200
120
20
M24
32
249
30000
MOVET+4061408073931
45825288
4061408073931
M24X225
49
225
120
20
M24
32
274
30000
MOVET+4061408073948
45825290
4061408073948
M24X250
49
250
120
20
M24
32
299
30000
MOVET+4061408127009
45825278/EB
4061408127009
M24X100
49
100
120
20
M24
32
149
30000
MOVET+4061408127016
45825280/EB
4061408127016
M24X125
49
125
120
20
M24
32
174
30000
MOVET+4061408127023
45825282/EB
4061408127023
M24X150
49
150
120
20
M24
32
199
30000
MOVET+4061408127047
45825284/EB
4061408127047
M24X175
49
175
120
20
M24
32
224
30000
MOVET+4061408127054
45825286/EB
4061408127054
M24X200
49
200
120
20
M24
32
249
30000
MOVET+4061408127078
45825288/EB
4061408127078
M24X225
49
225
120
20
M24
32
274
30000
MOVET+4061408127085
45825290/EB
4061408127085
M24X250
49
250
120
20
M24
32
299
30000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表