目錄: MOVET
Created: 03.08.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
MOVET
Stainless Steel Vulcanized
MOVET
Leveling Feet
Stainless Steel / Vulcanized
Spindle Diameter M20
Base Diameter 111-130mm
Powered by
CAD模型選擇
{movet/maschinenfuesse/edelstahl_vulkanisiert/durchmesser_spindel_m20/durchmesserbereich_fussplatte_111_130mm/edelstahl_vulcanized_m20_d120_asmtab.prj},{NB=MOVET+45825274(hoch0)},{TYP=45825274},{BESTNR=4061408073863},{LODLEVEL=hoch},{ANG=0.0},{BES=M20X225},{A=47},{B=225},{D=120},{CH=17},{F=M20},{M=20},{G=32},{H=272},{SL=30000},{INFO=Download-Link},{PPATH=../../edelstahl_maschinenfuesse/parts/vulcanized_asmtpl.prj},{LINK=https://www.movet.eu/docs/MARTIN/PDF/25250_25304.pdf},{TYPX=25274},{COLVIS=Black},{VERS=1}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYP
Type
ⁿ/ₐ
BESTNR
Order No.
ⁿ/ₐ
BES
Description
ⁿ/ₐ
A
minimum installation height maschine-bottom
[mm]
B
usable thread lenght
[mm]
D
base
[mm]
CH
regulation key
[mm]
F
thread
ⁿ/ₐ
G
height base
[mm]
H
total height
ⁿ/ₐ
SL
maschine foot load
[N]
MOVET+4061408073801
45825262
4061408073801
M20X75
47
75
120
17
M20
32
122
30000
MOVET+4061408073818
45825264
4061408073818
M20X100
47
100
120
17
M20
32
147
30000
MOVET+4061408073825
45825266
4061408073825
M20X125
47
125
120
17
M20
32
172
30000
MOVET+4061408073832
45825268
4061408073832
M20X150
47
150
120
17
M20
32
197
30000
MOVET+4061408073849
45825270
4061408073849
M20X175
47
175
120
17
M20
32
222
30000
MOVET+4061408073856
45825272
4061408073856
M20X200
47
200
120
17
M20
32
247
30000
MOVET+4061408073863
45825274
4061408073863
M20X225
47
225
120
17
M20
32
272
30000
MOVET+4061408073870
45825276
4061408073870
M20X250
47
250
120
17
M20
32
297
30000
MOVET+4061408126934
45825262/EB
4061408126934
M20X75
47
75
120
17
M20
32
122
30000
MOVET+4061408126941
45825264/EB
4061408126941
M20X100
47
100
120
17
M20
32
147
30000
MOVET+4061408126958
45825266/EB
4061408126958
M20X125
47
125
120
17
M20
32
172
30000
MOVET+4061408126965
45825268/EB
4061408126965
M20X150
47
150
120
17
M20
32
197
30000
MOVET+4061408126972
45825272/EB
4061408126972
M20X200
47
200
120
17
M20
32
247
30000
MOVET+4061408126989
45825274/EB
4061408126989
M20X225
47
225
120
17
M20
32
272
30000
MOVET+4061408126996
45825276/EB
4061408126996
M20X250
47
250
120
17
M20
32
297
30000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表