slovenčina
English
Stainless steel roller chains standard duplex DIN 8187
Haberkorn
Driving elements
Chains
Standard stainless steel DIN 8187
Powered by
CAD模型選擇
{haberkorn/driving_elements/chains/standard_stainless_steel_din_8187/duplex_chains_bea_iso_in_ss_asmtab.prj},{NB=T37468},{NAME=Stainless steel roller chain standard duplex 08 B-2 (1/2\"x5/16\")},{ISO=08B-2},{CNSORDERNO=T37468},{P=12.700},{PI=1/2\"},{B1=7.75},{D2=4.45},{D1=8.51},{A2=31.0},{G=11.81},{E=13.92},{CMIN=22.0},{CMED=24.4},{KG=1.31},{PPATH=duplex_chains_bea_iso_in_ss_asmtpl.prj},{CNSORDERNO2=640112200}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
NAME
Name
ⁿ/ₐ
ISO
ⁿ/ₐ
CNSORDERNO
Order number
ⁿ/ₐ
P
p
[mm]
PI
p
[Inch]
B1
b1 min.
[mm]
D2
d2
[mm]
D1
d1 max.
[mm]
A2
a2 max.
[mm]
G
g max.
[mm]
E
e
[mm]
CMIN
Minimum breaking load
[KN]
CMED
Average breaking load
[KN]
KG
q ?
[kg/m]
T37464
Stainless steel roller ch...
06B-2
T37464
9.525
3/8"
5.72
3.28
6.35
23.8
8.26
10.24
10.5
12.8
0.76
T37468
Stainless steel roller ch...
08B-2
T37468
12.700
1/2"
7.75
4.45
8.51
31.0
11.81
13.92
22.0
24.4
1.31
T37469
Stainless steel roller ch...
10B-2
T37469
15.875
5/8"
9.65
5.08
10.16
36.2
14.73
16.59
28.4
33.8
1.79
T37470
Stainless steel roller ch...
12B-2
T37470
19.050
3/4"
11.68
5.72
12.07
42.2
16.13
19.46
33.3
35.6
2.22
T37471
Stainless steel roller ch...
16B-2
T37471
25.400
1"
17.02
8.28
15.88
68.0
21.08
31.88
74.4
79.0
5.03
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表