您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
QA認證資訊
目錄: Metalwork
Created: 15.02.2016
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Metalwork
STAINLESS STEEL FRONT FLANGE - MODEL C (AISI 304)
Metalwork
Actuators
ISO 15552 Cylinders - Series HCR
accessories
Fixings
Powered by
CAD模型選擇
{metalwork/actuators/cyl_ser_iso_15552_hcr/accessories/fixings/iso15552_hcr_flange_asmtab.prj},{NB=ISO15552_HCR_FRONT_FLANGE_W095X502002},{IDNR=},{CODE=W095X502002},{VER=62},{DC=HCR},{DI=50},{UF=110},{TF=90},{E=65},{R=45},{MF=12},{FB=9},{W=25},{WG=540},{N=0.0},{N1=25.000},{N2=155.000},{RR=40.000},{TG=46.500},{ND=8.000},{DH=9.000},{D1=15.000},{T=8.500},{SL=20.000},{R1=0},{R2=0},{PPATH=../../parts/flange/iso15552_hcr_flange_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CODE
Code
ⁿ/ₐ
DI
Ø Diameter
[mm]
UF
[mm]
TF
[mm]
E
[mm]
R
[mm]
MF
[mm]
FB
[mm]
W
[mm]
WG
Weight
[g]
W095X322002
W095X322002
32
80
64
45
32
10
7
16
220
W095X402002
W095X402002
40
90
72
52
36
10
9
20
280
W095X502002
W095X502002
50
110
90
65
45
12
9
25
540
W095X632002
W095X632002
63
120
100
75
50
12
9
25
680
W095X802002
W095X802002
80
150
126
95
63
16
12
30
1550
W095XA12002
W095XA12002
100
170
150
115
75
16
14
35
2100
W095XA22002
W095XA22002
125
205
180
140
90
20
16
45
950
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表