Stabil D-1/2" w/ Lining - Stabil D-1/2" w/ Lining
Sikla
Siconnect
Pipe Clamps and Accessories
Powered by
CAD模型選擇
{sikla/siconnect/rohrschellen_und_zubehoer/stabil_d_1_2_m_e_asmtab.prj},{NB=402088 (LODLEVEL=400 SB=115)},{ARTNR=402088},{B=185},{LL1=185.000},{G=0.55},{VERP=10},{TYPX=124},{TYP1=124.000},{BS=30.000},{DS=3.000},{R=34.000},{RR=2.500},{VERS=2.000},{VERSS=2.000},{LL1X=180.000},{L1=158.000},{X=11.000},{X1=13.100},{X2=3.000},{R1=2.500},{F=12},{D1=8.500},{D2=9.5},{DD=8.000},{P=1.250},{LL=30.000},{K1=6.800},{S2=13.000},{DD1=14.000},{DD2=7.500},{NDM1=16.662},{P1=14.950},{NDM2=12.000},{P2=1.750},{NDM3=10.000},{P3=1.500},{Y=15.300},{Y1=20.000},{Y2=3.500},{Z=14.000},{Z1=6.000},{Z2=1.500},{LG=178.000},{VERS1=2.000},{SBMAX=115},{TYP=108 - 115},{DN=4\"},{MAT=30 x 3.0},{GA=1/2\" / 3/8\"},{SPANNSCH=M 8 x 30},{SB=115},{LODLEVEL=400}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYP
Type
ⁿ/ₐ
DN
[Zoll]
MAT
B x s
[mm]
B
Distance
[mm]
G
Weight
[kg]
VERP
Quantity/ [pack]
ⁿ/ₐ
ARTNR
Part No.
ⁿ/ₐ
TYPX
Type d1
ⁿ/ₐ
GA
Thread connection
ⁿ/ₐ
401386
19 - 23
1/2"
25 x 2.0
68
0.15
50
401386
30
1/2" / M 16
401395
24 - 28
3/4"
30 x 2.5
75
0.18
50
401395
35
1/2" / M 16
401404
33 - 37
1"
30 x 2.5
85
0.20
50
401404
45
1/2" / M 16
401413
40 - 45
1 1/4"
30 x 2.5
93
0.23
50
401413
53
1/2" / M 16
401422
47 - 52
1 1/2"
30 x 2.5
104
0.24
50
401422
59
1/2" / M 16
401431
53 - 58
1 1/2"
30 x 2.5
110
0.27
50
401431
65
1/2" / M 16
401449
60 - 65
2"
30 x 2.5
117
0.31
50
401449
72
1/2" / M 16
401467
67 - 72
2"
30 x 3.0
142
0.37
25
401467
81
1/2" / 3/8"
401476
73 - 78
2 1/2"
30 x 3.0
148
0.42
25
401476
87
1/2" / 3/8"
401485
79 - 85
2 1/2"
30 x 3.0
154
0.43
25
401485
93
1/2" / 3/8"
401494
88 - 93
3"
30 x 3.0
163
0.45
25
401494
102
1/2" / 3/8"
401503
100 - 106
3"
30 x 3.0
177
0.52
25
401503
116
1/2" / 3/8"
402088
108 - 115
4"
30 x 3.0
185
0.55
10
402088
124
1/2" / 3/8"
401530
124 - 129
4"
40 x 4.0
207
0.92
10
401530
140
1/2" / 1/2"
401539
131 - 137
4"
40 x 4.0
215
0.97
10
401539
148
1/2" / 1/2"
401548
138 - 144
5"
40 x 4.0
222
1.10
10
401548
155
1/2" / 1/2"
401557
148 - 154
5"
40 x 4.0
232
1.13
10
401557
165
1/2" / 1/2"
401566
156 - 162
5"
40 x 4.0
240
1.15
10
401566
173
1/2" / 1/2"
401575
165 - 171
6"
40 x 4.0
263
1.18
10
401575
184
1/2" / 1/2"
412150
177 - 183
6"
40 x 4.0
273
1.22
10
412150
194
1/2" / 1/2"
412159
188 - 194
6"
40 x 4.0
284
1.31
10
412159
205
1/2" / 1/2"
402097
196 - 203
6"
40 x 4.0
295
1.39
10
402097
216
1/2" / 1/2"
412168
205 - 214
6"
40 x 4.0
304
1.45
10
412168
225
1/2" / 1/2"
412177
219 - 225
8"
40 x 4.0
315
1.60
10
412177
236
1/2" / 1/2"
412186
244 - 250
8"
40 x 4.0
340
1.80
10
412186
261
1/2" / 1/2"
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表