SSMM, SSMF & SSMB - Stud Mounts
WMBerg
INCH
Vibration Damping Components
Multi-Axis Isolator
Powered by
CAD模型選擇
{wmberg/b2000/vibration_damping_components/multi_axis_isolator/g2_b.prj},{NB=SSMF-1},{PN=SSMF-1},{DES=STUD MOUNTS},{CN=Master Inch/Metric Catalog},{CP=G2},{TYPE=Male-Female},{TS=#8-32},{A=0.75},{B=0.50},{C=0.5},{D=0.35},{LPM=5-12},{NDM=0.164},{KDM=0.1268},{TYP=2},{D1=0.3500},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
TS
Thread Size
ⁿ/ₐ
A
Outside Diameter
[Inch]
B
Length
[Inch]
C
Thread Length (+0.03/-0.09)
[Inch]
D
Length
[Inch]
LPM
Load Per Mount (LBS) 70 Durometer
[LBS]
SSMM-1
SSMM-1
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Male
#8-32
0.75
0.50
0.5
--
5-12
SSMM-2
SSMM-2
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Male
1/4-20
1.50
1.00
0.5
--
20-45
SSMM-3
SSMM-3
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Male
1/4-20
1.75
0.85
0.5
--
35-75
SSMF-1
SSMF-1
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Female
#8-32
0.75
0.50
0.5
0.35
5-12
SSMF-2
SSMF-2
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Female
1/4-20
1.50
1.00
0.5
0.35
20-45
SSMF-3
SSMF-3
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Female
1/4-20
1.75
0.85
0.5
0.35
35-75
SSMB-1
SSMB-1
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Bumper
#8-32
0.75
0.50
0.5
--
5-12
SSMB-2
SSMB-2
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Bumper
1/4-20
1.50
1.00
0.5
--
20-45
SSMB-3
SSMB-3
STUD MOUNTS
Master Inch/Metric Catalo...
Male-Bumper
1/4-20
1.75
0.85
0.5
--
35-75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表