slovenčina
English
Sprockets with hardened teeth simplex 1"x17,02mm (16 B-1)
Haberkorn
Driving elements
Chain wheels
Sprockets with hardened teeth
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/sprockets_with_hardened_teeth/s_spr_with_hardened_teeth_16b_1.prj},{NB=T79254},{NAME=Sprocket with hardened teeth simplex 1\"x17,02mm Z18},{Z=18},{DE=157.8},{DP=146.28},{CNSORDERNO=T79254},{DM=100},{D1=20},{A=45},{KG=3.56},{B1=16.2},{C=2.5},{R3=26},{CNSORDERNO2=191380018}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T79247
Sprocket with hardened te...
12
109.7
98.14
T79247
69
16
40
1.43
16.2
2.5
26
T79249
Sprocket with hardened te...
13
117.7
106.12
T79249
78
16
40
1.77
16.2
2.5
26
T79250
Sprocket with hardened te...
14
125.7
114.15
T79250
84
16
40
2.08
16.2
2.5
26
T79251
Sprocket with hardened te...
15
133.7
122.17
T79251
92
16
40
2.46
16.2
2.5
26
T79252
Sprocket with hardened te...
16
141.8
130.20
T79252
100
20
45
3.14
16.2
2.5
26
T79253
Sprocket with hardened te...
17
149.8
138.22
T79253
100
20
45
3.33
16.2
2.5
26
T79254
Sprocket with hardened te...
18
157.8
146.28
T79254
100
20
45
3.56
16.2
2.5
26
T79255
Sprocket with hardened te...
19
165.9
154.33
T79255
100
20
45
3.78
16.2
2.5
26
T79256
Sprocket with hardened te...
20
173.9
162.38
T79256
100
20
45
4.03
16.2
2.5
26
T79257
Sprocket with hardened te...
21
182.0
170.43
T79257
110
20
50
5.01
16.2
2.5
26
T79258
Sprocket with hardened te...
22
190.1
178.48
T79258
110
20
50
5.28
16.2
2.5
26
T79259
Sprocket with hardened te...
23
198.1
186.53
T79259
110
20
50
5.56
16.2
2.5
26
T79260
Sprocket with hardened te...
24
206.2
194.59
T79260
110
20
50
5.86
16.2
2.5
26
T79261
Sprocket with hardened te...
25
214.2
202.66
T79261
110
20
50
6.16
16.2
2.5
26
T79262
Sprocket with hardened te...
30
254.6
243.00
T79262
120
20
50
8.38
16.2
2.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表