slovenčina
English
Sprockets stainless steel simplex 3/4"x7/16" (12 B-1)
Haberkorn
Driving elements
Chain wheels
Stainless steel
Powered by
CAD模型選擇
{haberkorn/driving_elements/chain_wheels/stainless_steel/s_spr_12b_1_in_stainless_steel.prj},{NB=T43954},{NAME=Sprocket in stainless steel simplex 3/4\"x7/16\" Z17 },{Z=17},{DE=111.9},{DP=103.67},{CNSORDERNO=T43954},{DM=80},{DMX=80.0},{D1=16},{A=35},{KG=1.53},{B1=11.1},{C=2},{R3=19},{CNSORDERNO2=181360017}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
NAME
Name
ⁿ/ₐ
Z
Number of teeth
ⁿ/ₐ
DE
de
[mm]
DP
dp
[mm]
CNSORDERNO
Order number
ⁿ/ₐ
DM
dm
[mm]
D1
[mm]
A
[mm]
KG
[kg]
B1
[mm]
C
[mm]
R3
r3
[mm]
T43952
Sprocket in stainless ste...
13
87.8
79.59
T43952
58
16
35
0.80
11.1
2
19
T64977
Sprocket in stainless ste...
14
93.8
85.61
T64977
64
16
35
0.97
11.1
2
19
T43953
Sprocket in stainless ste...
15
99.8
91.63
T43953
70
16
35
1.16
11.1
2
19
T64978
Sprocket in stainless ste...
16
105.8
97.65
T64978
75
16
35
1.34
11.1
2
19
T43954
Sprocket in stainless ste...
17
111.9
103.67
T43954
80
16
35
1.53
11.1
2
19
T64979
Sprocket in stainless ste...
18
117.9
109.71
T64979
80
16
35
1.62
11.1
2
19
T43955
Sprocket in stainless ste...
19
123.9
115.75
T43955
80
16
35
1.70
11.1
2
19
T64980
Sprocket in stainless ste...
20
130.0
121.78
T64980
80
16
35
1.80
11.1
2
19
T43956
Sprocket in stainless ste...
21
136.0
127.82
T43956
90
20
40
2.35
11.1
2
19
T43957
Sprocket in stainless ste...
23
148.1
139.90
T43957
90
20
40
2.56
11.1
2
19
T43958
Sprocket in stainless ste...
25
160.2
152.00
T43958
90
20
40
2.80
11.1
2
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表