SPR1, SPR7 & SPR9 - Compression Springs - Right Hand Open Wound Ends Squared - 302 Stainless Steel Spring Tempered
WMBerg
INCH
Hardware and Fasteners
Miscellaneous
Powered by
CAD模型選擇
{wmberg/b2000/hardware_and_fasteners/miscellaneous/f58.prj},{NB=SPR9-26},{PN=SPR9-26},{DES=Compression Springs},{CN=Master Inch/Metric Catalog},{CP=F58},{MAT=302 Stainless Steel},{OD=0.180},{D=0.029},{L=1-1/2},{COILS=26},{K=10.32},{L1=0.5000},{TYP=1.0000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Product No.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
CN
Catalog Name
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OD
Outside Diameter
[Inch]
D
Wire Diameter
[Inch]
L
Free Length
[Inch]
COILS
Coils
ⁿ/ₐ
K
Ave. Spring Rate ±10%
[Lb./In]
SPR1-1
SPR1-1
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.057
0.007
3/8
18
1.58
SPR9-1
SPR9-1
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.057
0.008
1/4
13
4.41
SPR9-2
SPR9-2
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.057
0.008
1/2
24
2.08
SPR9-3
SPR9-3
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.088
0.010
1/4
9
4.16
SPR1-2
SPR1-2
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.088
0.010
1/2
17
1.91
SPR9-5
SPR9-5
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.088
0.012
3/8
14
5.41
SPR9-6
SPR9-6
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.088
0.012
3/4
24
2.66
SPR9-7
SPR9-7
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.016
1/4
7
14.57
SPR9-8
SPR9-8
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.016
1/2
13
6.91
SPR9-9
SPR9-9
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.018
3/8
10
14.91
SPR1-3
SPR1-3
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.018
5/8
16
8.82
SPR9-10
SPR9-10
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.018
3/4
19
7.08
SPR9-11
SPR9-11
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.020
3/8
11
23.07
SPR9-12
SPR9-12
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.020
3/4
20
10.99
SPR9-13
SPR9-13
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.022
1/2
14
25.90
SPR9-14
SPR9-14
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.120
0.022
1"
27
12.24
SPR9-15
SPR9-15
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.018
1/2
8
5.58
SPR9-16
SPR9-16
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.018
1"
14
2.66
SPR9-17
SPR9-17
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.020
1/2
8
8.08
SPR9-18
SPR9-18
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.020
1"
15
3.83
SPR1-4
SPR1-4
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.022
1/2
8
11.82
SPR9-20
SPR9-20
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.022
1"
16
5.41
SPR9-21
SPR9-21
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.024
1/2
9
15.74
SPR9-22
SPR9-22
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.024
1"
17
7.49
SPR9-23
SPR9-23
Compression Springs
Master Inch/Metric Catalo...
302 Stainless Steel
0.180
0.026
1/2
9
22.32
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表