目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
SPR.V - Guide rail brackets
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Supports and guides
SPR.V
Powered by
CAD模型選擇
{elesa/general_catalogue/10/4_supports_and_guides/spr_v/spr_v_asmtab.prj},{NB=Guide rail brackets SPR.V-16-A},{CODE=419757},{DESCRIPTION=SPR.V-16-A},{DIM01=16},{DIM02=203},{DIM03=70},{DIM04=37},{DIM05=42},{DIM06=79},{DIM07=11},{DIM08=15},{DIM09=76},{DIM10=60},{DIM11=8},{DIM12=30},{DIM13=50},{WEIGHT=245},{L=20.750},{X=2},{PPATH=spr_v_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d Pin
[mm]
DIM02
H
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
f
[mm]
DIM06
f1
[mm]
DIM07
b1
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
l3
[mm]
WEIGHT
Weight
[g]
Guide rail brackets SPR.V...
419755
SPR.V-12-A
12
203
70
37
42
79
11
15
76
60
8
30
50
255
Guide rail brackets SPR.V...
419756
SPR.V-14-A
14
203
70
37
42
79
11
15
76
60
8
30
50
250
Guide rail brackets SPR.V...
419757
SPR.V-16-A
16
203
70
37
42
79
11
15
76
60
8
30
50
245
Guide rail brackets SPR.V...
419658
SPR.V-12-B
12
238
85
41
69
90
11
11
100
70
8
43
64
270
Guide rail brackets SPR.V...
419659
SPR.V-14-B
14
238
85
41
69
90
11
11
100
70
8
43
64
265
Guide rail brackets SPR.V...
419660
SPR.V-16-B
16
238
85
41
69
90
11
11
100
70
8
43
64
260
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表