您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
中文
中文
QA認證資訊
目錄: 上隆SAMLO
Created: 09.03.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
上隆SAMLO
SPR - 喉箍
上隆SAMLO
紧固件
Powered by
CAD模型選擇
{samlo/fasteners/spr.prj},{NB=SPR-51},{TYPECODE=SPR},{DIA=51},{P=27},{A=18},{B=30},{C=12},{E=14},{W=12},{T=0.6},{CATALOG=spr.jpg},{ANGLE=45}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TYPECODE
类型码
ⁿ/ₐ
DIA
公称直径
ⁿ/ₐ
P
ⁿ/ₐ
A
ⁿ/ₐ
B
ⁿ/ₐ
C
ⁿ/ₐ
E
ⁿ/ₐ
W
ⁿ/ₐ
T
ⁿ/ₐ
SPR-12
SPR
12
6
12
18
10
10
8
0.5
SPR-16
SPR
16
9
12
18
10
10
8
0.5
SPR-19
SPR
19
13
15
25
10
12
10
0.6
SPR-25
SPR
25
16
15
25
10
12
10
0.6
SPR-38
SPR
38
21
15
25
10
12
10
0.6
SPR-51
SPR
51
27
18
30
12
14
12
0.6
SPR-64
SPR
64
40
18
30
12
14
12
0.6
SPR-83
SPR
83
60
18
30
12
14
12
0.6
SPR-101
SPR
101
78
18
30
12
14
12
0.6
SPR-114
SPR
114
91
18
30
12
14
12
0.6
SPR-127
SPR
127
105
18
30
12
14
12
0.6
SPR-140
SPR
140
118
18
30
12
14
12
0.6
SPR-152
SPR
152
130
18
30
12
14
12
0.6
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
BN 1368 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
Hose Clamps SSB / SSD - SSB 60-80 ST-VZ
Schmalz
12.09.2017
DIN3017-1-SCHLAUCHSCHE-A - 软管卡箍DIN 3017-1(蜗杆传动卡箍形式A),材料为镀锌钢和不锈钢
MÄDLER
26.04.2024
BN 1367 - Hose clamps with worm gear drive for medium pressure (DIN 3017; M...
Bossard Catalog
31.10.2023
Q676 - B-type worm drive-collapsible tube clip
Chinese Manufacturers
21.05.2014
BLE01 - 喉箍
怡合达3D电子图库
20.06.2024
BN 20567 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
US 1700 Hose clamps - DME
D-M-E
08.08.2018
Hose Clamps SSB / SSD - SSB 40-60 ST-VZ
Schmalz
12.09.2017
BN 20564 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
BN 949 - Hose clamps with worm gear drive for medium pressure (DIN 3017; MI...
Bossard Catalog
31.10.2023
BN 20569 - Hose clamps with worm gear drive for medium pressure (DIN 3017; ...
Bossard Catalog
31.10.2023
I.4CSEI - ROUND PIPE HOLDERS 2 pieces WITH RUBBER PROTECTION Stainless stee...
FG INOX
16.02.2017
OAFF - 真空过滤器
Festo
21.08.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表