目錄: JW Winco
Created: 29.01.2018
產品目錄的特殊屬性:
Changeable level-of-detail functionality considered
german, english
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Kinematic / geometrical constraints defined
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
JW Winco
SPNLE - Spring Plungers, Type SS- Bolt Steel, Heavy End Pressure, Without Nylon Locking Element Inch
JW Winco
3.0 Machine parts
3.1 Indexing, locking, blocking with pins and ball-shaped elements
Spring plungers
SPNLE
Powered by
CAD模型選擇
{winco/3_0_machine_parts/3_1/spring_plungers/spnle/spnle_ss_a.prj},{NB=Spring Plunger SPNLE-1/4X20-57.83-SS-A (unactivated)},{PARTNUMBER=SPNLE-1/4X20-57.83-SS-A},{ITEMID=L04-3291},{D1=1/4x20},{THREAD=UNC},{POS=0},{D1X=0.2500},{D2=0.119},{L=1.000},{W=0.187},{X1=0.626},{R=0.028},{SW=0.119},{X2=0.150},{CH=0.042},{EFI=13.34},{EFE=57.83},{WEIGHT=MIN},{CTN=7326908595},{ROHS=YES},{INFOWINCO=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNUMBER
WINCO PARTNUMBER
ⁿ/ₐ
D1
Thread
ⁿ/ₐ
D2
[Inch]
L
Length
[Inch]
W
Compression
[Inch]
EFI
Spring Load initial
[lbs.]
EFE
Spring Load
[lbs.]
WEIGHT
Weight
[kg]
CTN
US-Customs Tariff Number
ⁿ/ₐ
ROHS
ⁿ/ₐ
Spring Plunger SPNLE-6X32...
SPNLE-6X32-20.02-SS-A
6x32
0.045
0.530
0.060
6.67
20.02
7326908595
YES
Spring Plunger SPNLE-6X32...
SPNLE-6X32-7.12-SS-A
6x32
0.045
0.380
0.060
12.01
7.12
7326908595
YES
Spring Plunger SPNLE-8X32...
SPNLE-8X32-32.47-SS-A
8x32
0.070
0.625
0.093
12.01
32.47
7326908595
YES
Spring Plunger SPNLE-10X3...
SPNLE-10X32-49.38-SS-A
10x32
0.093
0.750
0.125
12.89
49.38
7326908595
YES
Spring Plunger SPNLE-1/4X...
SPNLE-1/4X20-40.03-SS-A
1/4x20
0.119
0.750
0.125
8.89
40.03
7326908595
YES
Spring Plunger SPNLE-1/4X...
SPNLE-1/4X20-57.83-SS-A
1/4x20
0.119
1.000
0.187
13.34
57.83
7326908595
YES
Spring Plunger SPNLE-1/4X...
SPNLE-1/4X28-57.83-SS-A
1/4x28
0.119
1.000
0.187
13.34
57.83
7326908595
YES
Spring Plunger SPNLE-5/16...
SPNLE-5/16X18-66.72-SS-A
5/16x18
0.135
1.000
0.187
13.34
66.72
7326908595
YES
Spring Plunger SPNLE-3/8X...
SPNLE-3/8X16-64.50-SS-A
3/8x16
0.186
1.125
0.187
24.47
64.50
7326908595
YES
Spring Plunger SPNLE-1/2X...
SPNLE-1/2X13-77.40-SS-A
1/2x13
0.248
1.250
0.250
29.36
77.40
7326908595
YES
Spring Plunger SPNLE-5/8X...
SPNLE-5/8X11-113.43-SS-A
5/8x11
0.310
1.500
0.312
46.71
113.43
7326908595
YES
Spring Plunger SPNLE-3/4X...
SPNLE-3/4X10-165.92-SS-A
3/4x10
0.374
1.750
0.312
29.80
165.92
7326908595
YES
Spring Plunger SPNLE-1X8-...
SPNLE-1X8-302.48-SS-A
1x8
0.498
2.410
0.500
71.17
302.48
7326908595
YES
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表