您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
English (United Kingdom)
English (United States)
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: Doepke
Created: 01.09.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Changeable level-of-detail functionality considered
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Connection information
Automatic dimensions
End-of-life information included
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 7.1, 8.0, 9.0
electro-technics (ETIM)
ecological informations
Doepke
special voltages / frequencies
Doepke
protect
Residual current circuit-breakers (RCCBs)
Type of residual current B
Powered by
CAD模型選擇
{doepke/protect/residual20current20circuit-breakers2028rccbs29/type20of20residual20current20b/special20voltages202f20frequencies.prj},{NB=09144880HD - 300},{MANUID=09144880HD},{CTN=85363030},{EF001391=4},{EF000228=500},{EF000227=63},{EF002358=0.03},{EF001366=500},{EF011980=4},{EF002562=10},{EF002564=3},{EF002950=4},{EF000218=69},{EF002570=2},{NETWEIGHT=0.471},{NETLENGTH=85},{NETWIDTH=72},{NETDEPTH=75},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{NETVOLUME=0.000459},{PREVIEW=doepke_09144880hd_400px_ml.png},{MANUTYPEDESC=DFS4 063-4/0,03-B SK Hz60 V500 HD},{DESCSHORT=Doepke Residual current circuit-breakers 4-pole, 63 A, 0.03 A, Type B SK, 60 Hz/290 V, 500 V, N left, HD},{LOG=300}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
EF001391
Number of poles
ⁿ/ₐ
EF000228
Rated voltage
[V]
EF000227
Rated current
[A]
EF002358
Rated fault current
[A]
EF001366
Rated insulation voltage Ui
[V]
EF011980
Rated impulse withstand voltage Uimp
[kV]
EF000003
Mounting method
ⁿ/ₐ
EF002560
Leakage current type
ⁿ/ₐ
EF002561
Selective protection
ⁿ/ₐ
EF003604
Short-time delayed tripping
ⁿ/ₐ
EF002562
Short-circuit breaking capacity (Icw)
[kA]
EF002564
Surge current capacity
[kA]
EF000187
Voltage type
ⁿ/ₐ
EF007385
With interlocking device
ⁿ/ₐ
EF005455
Frequency
ⁿ/ₐ
EF008148
Additional equipment possible
ⁿ/ₐ
EF005474
Degree of protection (IP)
ⁿ/ₐ
EF002950
Width in number of modular spacings
ⁿ/ₐ
EF000218
Built-in depth
[mm]
EF007515
Ambient temperature during operating
[°C]
EF002570
Pollution degree
ⁿ/ₐ
EF007343
Connectable conductor cross section multi-wired
[mm²]
EF007337
Connectable conductor cross section solid-core
[mm²]
EF004663
Explosion-proof
ⁿ/ₐ
NETWEIGHT
Weight
[kg]
NETLENGTH
Length
[mm]
NETWIDTH
Width
[mm]
NETDEPTH
Depth
[mm]
CERTROHS
Certificate RoHS
ⁿ/ₐ
CERTCE
Certificate CE
ⁿ/ₐ
CERTREACH
Certificate REACH
ⁿ/ₐ
Doepke DFS4 016-2/0,03-B ...
09114078
DFS4 016-2/0,03-B SK V120
Doepke Residual current c...
Residual current circuit-...
4014712225565
Doepke Schaltgeräte GmbH
15
85363010
DE
2
120
16
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.389
85
72
75
true
true
true
Doepke DFS4 016-4/0,03-B ...
09114983
DFS4 016-4/0,03-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155633
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.464
85
72
75
true
true
true
Doepke DFS4 016-4/0,03-B ...
09114886HD
DFS4 016-4/0,03-B SK R V5...
Doepke Residual current c...
Residual current circuit-...
4014712247512
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
16
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.507
85
72
75
true
true
true
Doepke DFS4 016-4/0,03-B ...
09114886
DFS4 016-4/0,03-B SK R V5...
Doepke Residual current c...
Residual current circuit-...
4014712247499
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
16
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.507
85
72
75
true
true
true
Doepke DFS4 016-4/0,03-B ...
09114984HD
DFS4 016-4/0,03-B SK V500...
Doepke Residual current c...
Residual current circuit-...
4014712223882
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.491
85
72
75
true
true
true
Doepke DFS4 016-4/0,03-B ...
09114984
DFS4 016-4/0,03-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156197
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 016-4/0,10-B ...
09115983
DFS4 016-4/0,10-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155657
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.10
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 016-4/0,10-B ...
09115984
DFS4 016-4/0,10-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156210
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.10
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 016-4/0,30-B ...
09116881
DFS4 016-4/0,30-B NK Hz60...
Doepke Residual current c...
Residual current circuit-...
4014712216501
Doepke Schaltgeräte GmbH
10
85363010
DE
4
500
16
0.30
500
4
DIN rail
B
false
true
10
3
AC
true
60 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.500
85
72
75
true
true
true
Doepke DFS4 016-4/0,30-B ...
09116983
DFS4 016-4/0,30-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155671
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.30
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 016-4/0,30-B ...
09116984
DFS4 016-4/0,30-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156234
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.30
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 016-4/0,50-B ...
09117984
DFS4 016-4/0,50-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156258
Doepke Schaltgeräte GmbH
15
85363010
DE
4
500
16
0.50
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 025-2/0,03-B ...
09124077HD
DFS4 025-2/0,03-B NK V120...
Doepke Residual current c...
Residual current circuit-...
4014712218994
Doepke Schaltgeräte GmbH
15
85363030
DE
2
120
25
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.400
85
72
75
true
true
true
Doepke DFS4 025-2/0,03-B ...
09124077
DFS4 025-2/0,03-B NK V120
Doepke Residual current c...
Residual current circuit-...
4014712219151
Doepke Schaltgeräte GmbH
15
85363030
DE
2
120
25
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.400
85
72
75
true
true
true
Doepke DFS4 025-2/0,03-B ...
09124078HD
DFS4 025-2/0,03-B SK V120...
Doepke Residual current c...
Residual current circuit-...
4014712215221
Doepke Schaltgeräte GmbH
15
85363030
DE
2
120
25
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.395
85
72
75
true
true
true
Doepke DFS4 025-2/0,03-B ...
09124078
DFS4 025-2/0,03-B SK V120
Doepke Residual current c...
Residual current circuit-...
4014712208544
Doepke Schaltgeräte GmbH
10
85363030
DE
2
120
25
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.400
85
72
75
true
true
true
Doepke DFS4 025-4/0,03-B ...
09124983HD
DFS4 025-4/0,03-B NK V500...
Doepke Residual current c...
Residual current circuit-...
4014712239968
Doepke Schaltgeräte GmbH
20
85363030
DE
4
500
25
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.493
85
72
75
true
true
true
Doepke DFS4 025-4/0,03-B ...
09124983
DFS4 025-4/0,03-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155718
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.467
85
72
75
true
true
true
Doepke DFS4 025-4/0,03-B ...
09124882
DFS4 025-4/0,03-B SK Hz60
Doepke Residual current c...
Residual current circuit-...
4014712248281
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
25
0.03
400
4
DIN rail
B
false
true
10
3
AC
true
60 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.487
85
72
75
true
true
true
Doepke DFS4 025-4/0,03-B ...
09124984
DFS4 025-4/0,03-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156272
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.03
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.498
85
72
75
true
true
true
Doepke DFS4 025-4/0,10-B ...
09125983
DFS4 025-4/0,10-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155732
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.10
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 025-4/0,10-B ...
09125984
DFS4 025-4/0,10-B SK V500
Doepke Residual current c...
Residual current circuit-...
4014712156296
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.10
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.491
85
72
75
true
true
true
Doepke DFS4 025-4/0,30-B ...
09126983HD
DFS4 025-4/0,30-B NK V500...
Doepke Residual current c...
Residual current circuit-...
4014712214323
Doepke Schaltgeräte GmbH
10
85363030
DE
4
500
25
0.30
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 60
2
1.5 - 50
1.5 - 50
false
0.500
85
72
75
true
true
true
Doepke DFS4 025-4/0,30-B ...
09126983
DFS4 025-4/0,30-B NK V500
Doepke Residual current c...
Residual current circuit-...
4014712155756
Doepke Schaltgeräte GmbH
15
85363030
DE
4
500
25
0.30
500
4
DIN rail
B
false
true
10
3
AC
true
50 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.505
85
72
75
true
true
true
Doepke DFS4 025-4/0,30-B ...
09126882
DFS4 025-4/0,30-B SK Hz60
Doepke Residual current c...
Residual current circuit-...
4014712264885
Doepke Schaltgeräte GmbH
15
85363030
DE
4
400
25
0.30
400
4
DIN rail
B
false
true
10
3
AC
true
60 Hz
true
IP20
4
69
-25 - 40
2
1.5 - 50
1.5 - 50
false
0.487
85
72
75
true
true
true
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表