SPC-F - Plastic Screw PC / Phillips Cross Recessed Flat Head Machine Screw
NBK (锅屋百迪株式会社)
e-nedzi.com - 螺栓
树脂螺栓
Powered by
CAD模型選擇
{nbk/e_nedzi_com/plastic_screws/spc_f.prj},{NB=SPC-M4-10-F},{CN=SPC-M4-10-F},{M=M4},{L=10},{D1=8.0},{L1=2.30},{TRL=515},{TRT=0.54},{XX=0.83},{LX=0.700}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
M
Thread
ⁿ/ₐ
L
Length L
[mm]
D1
Diameter D1
[mm]
L1
Length L1
[mm]
SPC-M2-4-F
SPC-M2-4-F
M2
4
4.0
1.20
SPC-M2-5-F
SPC-M2-5-F
M2
5
4.0
1.20
SPC-M2-6-F
SPC-M2-6-F
M2
6
4.0
1.20
SPC-M2-8-F
SPC-M2-8-F
M2
8
4.0
1.20
SPC-M2-10-F
SPC-M2-10-F
M2
10
4.0
1.20
SPC-M2.6-4-F
SPC-M2.6-4-F
M2.6
4
5.2
1.50
SPC-M2.6-5-F
SPC-M2.6-5-F
M2.6
5
5.2
1.50
SPC-M2.6-6-F
SPC-M2.6-6-F
M2.6
6
5.2
1.50
SPC-M2.6-8-F
SPC-M2.6-8-F
M2.6
8
5.2
1.50
SPC-M2.6-10-F
SPC-M2.6-10-F
M2.6
10
5.2
1.50
SPC-M2.6-12-F
SPC-M2.6-12-F
M2.6
12
5.2
1.50
SPC-M3-4-F
SPC-M3-4-F
M3
4
6.0
1.75
SPC-M3-5-F
SPC-M3-5-F
M3
5
6.0
1.75
SPC-M3-6-F
SPC-M3-6-F
M3
6
6.0
1.75
SPC-M3-8-F
SPC-M3-8-F
M3
8
6.0
1.75
SPC-M3-10-F
SPC-M3-10-F
M3
10
6.0
1.75
SPC-M3-12-F
SPC-M3-12-F
M3
12
6.0
1.75
SPC-M3-15-F
SPC-M3-15-F
M3
15
6.0
1.75
SPC-M3-20-F
SPC-M3-20-F
M3
20
6.0
1.75
SPC-M3-25-F
SPC-M3-25-F
M3
25
6.0
1.75
SPC-M4-6-F
SPC-M4-6-F
M4
6
8.0
2.30
SPC-M4-8-F
SPC-M4-8-F
M4
8
8.0
2.30
SPC-M4-10-F
SPC-M4-10-F
M4
10
8.0
2.30
SPC-M4-12-F
SPC-M4-12-F
M4
12
8.0
2.30
SPC-M4-15-F
SPC-M4-15-F
M4
15
8.0
2.30
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表