Sottobase per batterie con entrate e scarichi convogliati e uscite frontali (Serie 7)
AIR-tec-Vogel
Valves and solenoid valves
Solenoid valves / Valves / Manifolds
Electropneumatically and pneumatically operated valves Series 7
Powered by
CAD模型選擇
{air_tec_vogel/controllo/elettrovalvole_pneumatiche_batterie/valvole_a_comando_elettropneumatico_serie_7/sottobase_per_batterie_con_entrate_e_uscite_fronta.prj},{NB=702C-N2A},{TG=18},{A=19},{B=81},{C=55},{E=7.5},{F=19.5},{G=44.5},{L=13.0},{L1=6.0},{M=7.0},{NDMD=9.728},{KDMD=8.566},{NDMH=5.000},{KDMH=4.134},{AX=36.500},{BX=7.600},{CX=35.500},{DX=10.500},{EX=36.000},{FX=14.500},{GX=40.000},{HX=17.000},{IX=45.500},{JX=5.500},{KX=12.000},{LX=8.500},{MX=11.500},{NX=6.000},{OX=5.660},{PX=23.500},{PX1=35.500},{RX=3.800},{SX=6.310},{TX=35.000},{UX=25.000},{VX=20.000},{ZX=8.160},{A1X=8.460},{B1X=16.500},{C1X=8.500},{D1X=6.000},{E1X=2.000},{F1X=40.000},{G1X=22.500},{H1X=10.000},{I1X=3.000},{J1X=3.500},{K1X=28.000},{L1X=29.500},{M1X=6.000},{N1X=3.000},{O1X=14.000},{P1X=36.500},{R1X=8.000},{S1X=3.000},{T1X=12.500},{NDMX=3.000},{KDMX=2.459},{U1X=19.500},{V1X=3.250},{Z1X=7.000},{IDNR=},{MOD=702C-N2A}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
IDNR
Identnummer
ⁿ/ₐ
MOD
Mod.
ⁿ/ₐ
TG
Size (ISO 15407-1)
[mm]
A
[mm]
B
[mm]
C
[mm]
D
ⁿ/ₐ
E
[mm]
F
[mm]
G
[mm]
H
ⁿ/ₐ
L
[mm]
L1
[mm]
M
[mm]
701C-N1A
701C-N1A
26
27
107
65
G1/4
11.0
23.0
53.0
M5
20.7
20.7
6.5
702C-N2A
702C-N2A
18
19
81
55
G1/8
7.5
19.5
44.5
M5
13.0
6.0
7.0
701C-N1C
701C-N1C
26
27
107
65
G1/4
11.0
23.0
53.0
M5
20.7
20.7
6.5
702C-N2C
702C-N2C
18
19
81
55
G1/8
7.5
19.5
44.5
M5
13.0
6.0
7.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表